FRDM-KE16Z

Overview

The FRDM-KE16Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply, and features a KE16Z, a device boasting up to 64KB Flash and 8KB SRAM and numerous analog and digital peripherals. The on-board interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient light sensor, CAN transceiver and two capacitive touch pads….

FRDM-KE16Z

MCU device and part on board is shown below:

  • Device: MKE16Z4

  • PartNumber: MKE16Z64VLF4

Getting Started

Getting Started with MCUXpresso SDK for FRDM-KE16Z

Release Notes

MCUXpresso SDK Release Notes for FRDM-KE16Z