adc16_low_power_async_dma

Overview

The ADC Low Power Async DMA demo application demonstrates the usage of the ADC and DMA peripheral while in a low power mode. The microcontroller is first set to very low power stop (VLPS) mode. Every 100 ms, low power timer trigger the ADC module convert value on ADC channel. After 16 times(1,6s) the DMA transfer finish interrupt wake up the CPU to process sampled data, print result to user and toggle LED.

Supported Boards