pwm_fault

Overview

This demo application demonstrates the EflexPWM fault demo. This application demonstrates the pulse with modulation function of EflexPWM module. It outputs the PWM to control the intensity of the LED. PWM shut down when a fault signal is detected on the CMP output. One input of CMP, other input is from internal DAC.

Supported Boards