lptmr

Overview

The LPTMR project is a simple demonstration program of the SDK LPTMR driver. It sets up the LPTMR hardware block to trigger a periodic interrupt after every 1 second. When the LPTMR interrupt is triggered a message a printed on the UART terminal and an LED is toggled on the board.

Supported Boards