qtmr_2
Overview
The QTMR project is a simple demonstration program of the SDK QTMR driver. The quad-timer module provides four timer channels with a variety of controls affecting both individual and multi-channel features. Specific features include up/down count,cascading of counters, programmable modulo, count once/repeated, counter preload, compare registers with preload, shared use of input signals, prescaler controls, independent capture/compare, fault input control, programmable input filters, and multichannel synchronization.