eatt_central
Overview
The EATT Central application implements a GATT server and the following profiles and services:
Generic Attribute Profile
The application behaves as a GAP central node. It searches for an EATT peripheral to connect to. After connecting, it performs service discovery, initiates an EATT connection and configures indications on the peripheral for services A and B. The Central reports the received service data and the steps taken during the setup on a terminal connected to an UART port.
Supported Boards
KW47-EVK
FRDM-MCXW71
MCX-W71-EVK
K32W148-EVK
MCX-W72-EVK
KW45B41Z-EVK