eatt_peripheral
Overview
The EATT Peripheral application implements a GATT server and the following profiles and services:
Battery Service v1.0
Device Information Service v1.1
Generic Attribute Profile
The Generic Attribute Profile includes the Server Supported Features characteristics, which is used to indicate EATT support to the peer, and the Client Supported Features characteristic, which is used by the peer to indicate its own EATT support. The application behaves as a GAP peripheral node. It enters GAP General Discoverable Mode and waits for a GAP central node to connect. The application implements two custom services, Service A and Service B. After the EATT connection is completed, the peer must enable indications for the two services to periodically receive profile data over EATT.
Supported Boards
KW47-EVK
FRDM-MCXW71
MCX-W71-EVK
K32W148-EVK
MCX-W72-EVK
KW45B41Z-EVK