Changelog

All notable changes to NXP Bluetooth Le Host will be documented in this file.

[1.10.4] - mcux v2025-03-00-pvw2

Added

  • PAWR support in BLE Shell sample application.

  • PAWR support in adv_ext_peripheral and adv_ext_central sample applications.

  • New sample applications for FRDM-MCXW72.

  • Gap_SetScanningCallback API.

  • Support for handover connection interval update command.

Changed

  • Updated HID Device for Windows 11 compatibility.

  • Updated CCC demos to Digital Key R4 spec version 1.0.0.

  • Improved RPA resolution at the Host level, now performed synchronously.

  • Enhanced parsing of the CS procedure in Ranging Service.

Fixed

  • Corrected parsing of the PAST command in FSCI GAP.

  • Fixed scan event reporting in PAST scenario.

  • Added an error case for Gap_SetChannelMap in the generic event handler.

Supported Platforms

  • KW45, KW47, MCXW71, MCXW72, K32W1