FRDM-KE15Z

Overview

The FRDM-KE15Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply, and features a KL15Z, a device boasting up to 256KB Flash and 32KB SRAM and numerous analog and digital peripherals. The on-board interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient light sensor, and a capacitive touch slider.

FRDM-KE15Z

MCU device and part on board is shown below:

  • Device: MKE15Z7

  • PartNumber: MKE15Z256VLL7

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MKE15Z7

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER

freemaster

FreeRTOS

FreeRTOS

File systemFatfs

FatFs