FRDM-KE16Z

Overview

The FRDM-KE16Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply, and features a KE16Z, a device boasting up to 64KB Flash and 8KB SRAM and numerous analog and digital peripherals. The on-board interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient light sensor, CAN transceiver and two capacitive touch pads….

FRDM-KE16Z

MCU device and part on board is shown below:

  • Device: MKE16Z4

  • PartNumber: MKE16Z64VLF4

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MKE16Z4

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER

freemaster

FreeRTOS

FreeRTOS