LPC845BREAKOUT

Overview

The LPC845 breakout board provides a powerful and flexible development system for NXP’s low end Cortex-M0+-based LPC84x Family of MCUs, delivered in an ultra-low-cost evaluation board. This breakout board can be used with a range of development tools, including the MCUXpresso IDE toolchain. The LPCXpresso845 Breakout board is developed by NXP to enable evaluation of and prototyping with the LPC84x family of MCUs. The LPC845 breakout board features an on-board CMSIS-DAP debug and VCOM port, RGB user LEDs, capacitive touch button, user potentiometer and allows an easy prototyping experience with access to 38 LPC845 port pins.

LPC845BREAKOUT

MCU device and part on board is shown below:

  • Device: LPC845

  • PartNumber: LPC845M301JBD48

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

LPC845

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER

freemaster