LPCXpresso55S16

Overview

The LPCXpresso55S16 board is an LPCXpresso V3 style board, the latest generation of the original and highly successful LPCXpresso board family. β€œArduino UNO” compatible shield connectors are included, with additional expansion ports around the Arduino footprint, along with a PMod/host interface port and Mikroelekronika Click module site. The board features an on-board LPC-Link2 debug probe based on the LPC4322 MCU for a performance debug experience over high speed USB, with easy firmware update options to support CMSIS-DSP or a special version of J-link LITE from SEGGER. The board can also be used with an external debug probe such as those from SEGGER and P&E.

The LPC5500 series is fully supported by NXPs MCUXpresso suite of free software and tools, which include an Eclipse-based IDE, configuration tools and extensive SDK drivers/examples available at https://mcuxpresso.nxp.com. MCUXpresso SDK includes project files for use with IDEs from lead partners Keil and IAR.

LPCXpresso55S16

MCU device and part on board is shown below:

  • Device: LPC55S16

  • PartNumber: LPC55S16JBD100

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

LPC55S16

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER

freemaster

FreeRTOS

FreeRTOS

File systemFatfs

FatFs