FRDM-MCXW71๏ƒ

Overview๏ƒ

The FRDM-MCXW71 is a compact and scalable development board for rapid prototyping of the MCX W71 wireless MCU. It offers easy evaluation of the MCX W71โ€™s multiprotocol wireless support for Bluetooth LE, Zigbee, Thread and Matter. The board includes an on-board MCU-Link debugger, industry standard headers for easy access to the MCUโ€™s I/Os, an accelerometer, a light sensor and external SPI flash memory. The MCXW71 highly sensitive, optimized 2.4 GHz radio features a PCB meandered-antenna which can be bypassed to test via ยต-RF connection. Multiple add-on boards are available through NXPโ€™s Expansion Board Hub while the Application Code Hub provides ready to use software examples as part of the MCUXpresso Developer Experience.

FRDM-MCXW71

MCU device and part on board is shown below:

  • Device: MCXW716C

  • PartNumber: MCXW716CMFTA

Getting Started with MCUXpresso SDK Package๏ƒ

Getting Started with MCUXpresso SDK GitHub๏ƒ

Release Notes๏ƒ

ChangeLog๏ƒ

Driver API Reference Manual๏ƒ

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXW716C

Middleware Documentation๏ƒ

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Wireless Bluetooth LE host stack and applications๏ƒ

NXP Bluetooth LE Host and Sample Applications

Wireless zigbee stack๏ƒ

Wireless Zigbee

IEEE 802.15.4 MACPHY Software๏ƒ

Wireless IEEE

Wireless Connectivity Framework๏ƒ

framework

Multicore๏ƒ

Multicore SDK

FreeMASTER๏ƒ

freemaster

FreeRTOS๏ƒ

FreeRTOS