FRDM-MCXE247
Overview
The FRDM-MCXE247 board is a design and evaluation platform based on the NXP MCXE247 microcontroller (MCU). NXP MCXE247 MCU based on an Arm Cortex- M4F core, running at speeds of up to 112 MHz with a 2.70–5.5 V supply. The FRDM-MCXE247 board consists of one MCXE247 device with a 64 Mbit external serial flash (provided by Winbond). The board also features FXLS8974CFR3 I2C accelerometer sensor, one NMH1000 I2C Magnetic switch, three TJA1057GTK/3Z CAN PHY, Ethernet PHY, RGB LED, push buttons, and MCU-Link debug probe circuit. The board is compatible with the Arduino shield modules, Pmod boards, and mikroBUS. For debugging the MCXE247 MCU, the FRDM-MCXE247 board uses an onboard (OB) debug probe, MCU-Link OB, which is based on another NXP MCU: LPC55S16.

MCU device and part on board is shown below:
Device: MCXE247
PartNumber: MCXE247VLQ
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.