Maestro sample for recording data from microphone to RAM
Description
This sample records data from microphone (alias dmic0
in devicetree) and stores them to a buffer in RAM.
Currently one PDM channel with fixed 16 kHz sample rate and 16 bit sample width is supported.
For configuration options, see Kconfig and prj.conf.
User Input/Output
Input:
None.
Output:
UART Output:
Demo result: OK
if everything went OK
Demo result: FAIL
otherwise
Supported platforms
Currently tested for:
RD_RW612_BGA.