Secure Provisioning Tool 26.09.1

Features#

Here are the key features of the Secure Provisioning Tool (SEC):

Security Enablement#

  • Image signing and encryption: supports generation of signed and encrypted images using customer-provided keys and certificates.

  • Secure boot configuration: automates creation of secure boot headers (for example, HAB, TrustZone-M, BEE).

  • Key management: integrates with NXP’s key provisioning workflows, including SRK, DEK, and OTP key programming.

  • Optional signature provider: allows customized integration of the HSM module for signing the image.

  • Trust provisioning: device HSM and EdgeLock 2GO

Device communication and flashing#

  • BootROM interface support: communicates with BootROM via UART, USB, SPI, or I2C.

  • Flash programming: supports writing to internal flash and external memory (for example, QSPI, FlexSPI NOR/NAND, eMMC).

  • Device detection and connection management: autodetects connected devices and manages communication

User experience#

  • Guided workflows: workspace wizard with predefined profiles to create a new configuration easily.

  • Visual feedback: real-time status updates, logs, and error reporting.

  • Quick Fix command: allows you to find typical solutions for errors reported when building a bootable image.

  • Cross-Platform support: available for Windows, Linux, and macOS.

Useful extensions#

  • Debug authentication support

  • MCUboot signer allowing signing the custom application via the imgtool MCUboot third-party tool

  • SB editor allowing creation of Secure Binary files

  • Manufacturing Tool for operations in manufacturing factory, allowing provisioning several devices in parallel

  • The Merge Tool allowing merging several images into one

  • Additional command-line utilities for low-level interaction with the device

Device and platform support#

  • Broad processor family coverage: Compatible with a wide range of NXP processors (for example, i.MX, LPC, MCX).

  • Support for latest silicon features: Regularly updated to support new security features and silicon revisions.