![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | MCG_PLL_DISABLE 0U |
| #define | OSC_CAP0P 0U |
| #define | OSC_ER_CLK_DISABLE 0U |
| #define | SIM_OSC32KSEL_RTC32KCLK_CLK 2U |
| #define | SIM_PLLFLLSEL_IRC48MCLK_CLK 3U |
| #define | SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U |
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const mcg_config_t | mcgConfig_BOARD_BootClockRUN |
| MCG set for BOARD_BootClockRUN configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockRUN |
| SIM module set for BOARD_BootClockRUN configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockRUN |
| OSC set for BOARD_BootClockRUN configuration. More... | |
| const mcg_config_t | mcgConfig_BOARD_BootClockVLPR |
| MCG set for BOARD_BootClockVLPR configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockVLPR |
| SIM module set for BOARD_BootClockVLPR configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockVLPR |
| OSC set for BOARD_BootClockVLPR configuration. More... | |
| #define MCG_PLL_DISABLE 0U |
MCGPLLCLK disabled
Definition at line 79 of file clock_config.c.
| #define OSC_CAP0P 0U |
Oscillator 0pF capacitor load
Definition at line 80 of file clock_config.c.
| #define OSC_ER_CLK_DISABLE 0U |
Disable external reference clock
Definition at line 81 of file clock_config.c.
| #define SIM_OSC32KSEL_RTC32KCLK_CLK 2U |
OSC32KSEL select: RTC32KCLK clock (32.768kHz)
Definition at line 82 of file clock_config.c.
| #define SIM_PLLFLLSEL_IRC48MCLK_CLK 3U |
PLLFLL select: IRC48MCLK clock
Definition at line 83 of file clock_config.c.
| #define SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U |
PLLFLL select: MCGPLLCLK clock
Definition at line 84 of file clock_config.c.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 194 of file clock_config.c.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 292 of file clock_config.c.
| const mcg_config_t mcgConfig_BOARD_BootClockRUN |
MCG set for BOARD_BootClockRUN configuration.
Definition at line 157 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const mcg_config_t mcgConfig_BOARD_BootClockVLPR |
MCG set for BOARD_BootClockVLPR configuration.
Definition at line 255 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const osc_config_t oscConfig_BOARD_BootClockRUN |
OSC set for BOARD_BootClockRUN configuration.
Definition at line 180 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const osc_config_t oscConfig_BOARD_BootClockVLPR |
OSC set for BOARD_BootClockVLPR configuration.
Definition at line 278 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockRUN |
SIM module set for BOARD_BootClockRUN configuration.
Definition at line 174 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const sim_clock_config_t simConfig_BOARD_BootClockVLPR |
SIM module set for BOARD_BootClockVLPR configuration.
Definition at line 272 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| uint32_t SystemCoreClock |