47 #include "gpio_driver.h"    89 #define I2C_S1_SCL_PIN A5    90 #define I2C_S1_SDA_PIN A4    91 #define I2C_S1_DRIVER Driver_I2C1    92 #define I2C_S1_DEVICE_INDEX I2C1_INDEX    93 #define I2C_S1_SIGNAL_EVENT I2C1_SignalEvent_t    96 #define I2C_S2_SCL_PIN D15    97 #define I2C_S2_SDA_PIN D14    98 #define I2C_S2_DRIVER Driver_I2C0    99 #define I2C_S2_DEVICE_INDEX I2C0_INDEX   100 #define I2C_S2_SIGNAL_EVENT I2C0_SignalEvent_t   103 #define I2C_BB_SCL_PIN D15   104 #define I2C_BB_SDA_PIN D14   105 #define I2C_BB_DRIVER Driver_I2C0   106 #define I2C_BB_DEVICE_INDEX I2C0_INDEX   107 #define I2C_BB_SIGNAL_EVENT I2C0_SignalEvent_t   110 #define SPI_S_SCLK D13   111 #define SPI_S_MOSI D11   112 #define SPI_S_MISO D12   113 #define SPI_S_DRIVER Driver_SPI0   114 #define SPI_S_BAUDRATE 500000U    115 #define SPI_S_DEVICE_INDEX SPI0_INDEX
   116 #define SPI_S_SIGNAL_EVENT SPI0_SignalEvent_t   119 #define HOST_S_DRIVER Driver_USART0   120 #define HOST_S_SIGNAL_EVENT HOST_SignalEvent_t   123 #define HOST_B_DRIVER Driver_USART3   124 #define HOST_B_SIGNAL_EVENT HOST_SignalEvent_t   127 #define FXOS8700_BB_I2C_ADDR 0x1D   128 #define FXOS8700_BB_INT1 INT1   129 #define FXOS8700_BB_INT2 INT2   132 #define ASK_USER_TO_RESUME(x)                                                          \   133     static volatile bool askResume = true;                                             \   134     static uint16_t samplesToProcess = x - 1;                                          \   135     if (askResume && !samplesToProcess--)                                              \   137         PRINTF("\r\n Specified samples processed, press any key to continue... \r\n"); \   145 #define WIRED_UART UART0                                146 #define WIRED_UART_PORT_CLKEN kCLOCK_PortB           
   147 #define WIRED_UART_PORT PORTB                        
   148 #define WIRED_UART_RX_PIN 16U                        
   149 #define WIRED_UART_TX_PIN 17U                        
   150 #define WIRED_UART_MUX kPORT_MuxAlt3                 
   151 #ifndef USE_ORIENT_APP_CONTROL                       
   152 #define WIRED_UART_IRQHandler UART0_RX_TX_IRQHandler 
   154 #define WIRED_UART_IRQn UART0_RX_TX_IRQn    155 #define WIRED_UART_CLKSRC UART0_CLK_SRC  
   156 #define WIRED_UART_IRQn UART0_RX_TX_IRQn 
   159 #define WIRELESS_UART UART3                                160 #define WIRELESS_UART_PORT_CLKEN kCLOCK_PortC           
   161 #define WIRELESS_UART_PORT PORTC                        
   162 #define WIRELESS_UART_RX_PIN 16U                        
   163 #define WIRELESS_UART_TX_PIN 17U                        
   164 #define WIRELESS_UART_MUX kPORT_MuxAlt3                 
   165 #define WIRELESS_UART_IRQHandler UART3_RX_TX_IRQHandler 
   166 #define WIRELESS_UART_IRQn UART3_RX_TX_IRQn             
   167 #define WIRELESS_UART_CLKSRC UART3_CLK_SRC              
   168 #define WIRELESS_UART_IRQn UART3_RX_TX_IRQn             
   172 #define CORE_SYSTICK_HZ 120000000       
   173 #define CALIBRATION_NVM_ADDR 0x000FF000 
   174 #define ADS_NVM_ADDR 0x000FE000         
   175 #define FLASH_SECTOR_SIZE_PROPERTY kFLASH_PropertyPflashSectorSize
   176 #define FLASH_ERASE_KEY kFLASH_ApiEraseKey   179 #define MAG_NVM_OFFSET 0     // 68 bytes used   180 #define GYRO_NVM_OFFSET 100  // 16 bytes used   181 #define ACCEL_NVM_OFFSET 140 // 88 bytes used 
gpioHandleKSDK_t GREEN_LED
 
The GPIO pin handle for KSDK. 
 
gpioHandleKSDK_t BLUE_LED