![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|
The GPIO Configuration KSDK. More...
#include <gpio_driver.h>

Data Fields | |
| gpio_pin_config_t | pinConfig |
| port_pin_config_t | portPinConfig |
| port_interrupt_t | interruptMode |
| gint_trig_t | interruptMode |
| gint_interrupt_t | interruptPolarity |
| uint32_t | modeFunc |
| gpio_interrupt_t | interruptMode |
The GPIO Configuration KSDK.
Definition at line 65 of file gpio_driver.h.
| gint_trig_t interruptMode |
Interrupt mode for a pin.
Definition at line 62 of file gpio_driver.h.
| port_interrupt_t interruptMode |
Interrupt mode for a pin.
Definition at line 69 of file gpio_driver.h.
| gpio_interrupt_t interruptMode |
Interrupt Mode for a pin.
Definition at line 74 of file gpio_driver.h.
| gint_interrupt_t interruptPolarity |
Interrupt Polarity 0/1 for a pin.
Definition at line 63 of file gpio_driver.h.
| uint32_t modeFunc |
OR'ed values of type IOCON_*
Definition at line 73 of file gpio_driver.h.
| gpio_pin_config_t pinConfig |
General pin charactertics.
Definition at line 67 of file gpio_driver.h.
| port_pin_config_t portPinConfig |
port pin configuration.
Definition at line 68 of file gpio_driver.h.