![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "fsl_gpio.h"#include "frdm_kw41z.h"
Go to the source code of this file.
Functions | |
| void | ksdk_gpio_handle_interrupt (GPIO_Type *base, port_number_t portNumber) |
| void | PORTA_IRQHandler (void) |
| void | PORTB_PORTC_IRQHandler (void) |
| void ksdk_gpio_handle_interrupt | ( | GPIO_Type * | base, |
| port_number_t | portNumber | ||
| ) |
Definition at line 153 of file gpio_driver.c.
Referenced by PORTA_IRQHandler(), and PORTB_PORTC_IRQHandler().

| void PORTA_IRQHandler | ( | void | ) |
Definition at line 22 of file gpio_driver_irq_kw41z.c.
References ksdk_gpio_handle_interrupt(), and PORTA_NUM.

| void PORTB_PORTC_IRQHandler | ( | void | ) |
Definition at line 26 of file gpio_driver_irq_kw41z.c.
References GPIO_PORT_NUM, GPIO_TYPE, and ksdk_gpio_handle_interrupt().