18 #include "MK22F51212.h" 20 #include "gpio_driver.h" 60 #define I2C_S1_SCL_PIN A5 61 #define I2C_S1_SDA_PIN A4 62 #define I2C_S1_DRIVER Driver_I2C0 63 #define I2C_S1_DEVICE_INDEX I2C0_INDEX 64 #define I2C_S1_SIGNAL_EVENT I2C0_SignalEvent_t 68 #define I2C_S2_SCL_PIN D15 69 #define I2C_S2_SDA_PIN D14 70 #define I2C_S2_DRIVER Driver_I2C1 71 #define I2C_S2_DEVICE_INDEX I2C1_INDEX 72 #define I2C_S2_SIGNAL_EVENT I2C1_SignalEvent_t 75 #define I2C_BB_SCL_PIN A5 76 #define I2C_BB_SDA_PIN A4 77 #define I2C_BB_DRIVER Driver_I2C0 78 #define I2C_BB_DEVICE_INDEX I2C0_INDEX 79 #define I2C_BB_SIGNAL_EVENT I2C0_SignalEvent_t 82 #define SPI_S_SCLK D13 83 #define SPI_S_MOSI D11 84 #define SPI_S_MISO D12 85 #define SPI_S_DRIVER Driver_SPI1 86 #define SPI_S_BAUDRATE 500000U 87 #define SPI_S_DEVICE_INDEX SPI1_INDEX
88 #define SPI_S_SIGNAL_EVENT SPI1_SignalEvent_t 91 #define HOST_S_DRIVER Driver_USART1 92 #define HOST_S_SIGNAL_EVENT HOST_SignalEvent_t 95 #define HOST_B_DRIVER Driver_USART2 96 #define HOST_B_SIGNAL_EVENT HOST_SignalEvent_t 99 #define FXOS8700_BB_I2C_ADDR 0x1C 100 #define FXOS8700_BB_INT1 INT1 101 #define FXOS8700_BB_INT2 INT2 104 #define ASK_USER_TO_RESUME(x) \ 105 static volatile bool askResume = true; \ 106 static uint16_t samplesToProcess = x - 1; \ 107 if (askResume && !samplesToProcess--) \ 109 PRINTF("\r\n Specified samples processed, press any key to continue... \r\n"); \ 118 #define WIRED_UART UART1 119 #define WIRED_UART_PORT_CLKEN kCLOCK_PortE
120 #define WIRED_UART_PORT PORTE
121 #define WIRED_UART_RX_PIN 1U
122 #define WIRED_UART_TX_PIN 0U
123 #define WIRED_UART_MUX kPORT_MuxAlt3
124 #ifndef USE_ORIENT_APP_CONTROL
125 #define WIRED_UART_IRQHandler UART1_RX_TX_IRQHandler
127 #define WIRED_UART_IRQn UART1_RX_TX_IRQn 128 #define WIRED_UART_CLKSRC UART1_CLK_SRC
129 #define WIRED_UART_IRQn UART1_RX_TX_IRQn
136 #define WIRELESS_UART UART2 137 #define WIRELESS_UART_PORT_CLKEN kCLOCK_PortD
138 #define WIRELESS_UART_PORT PORTD
139 #define WIRELESS_UART_RX_PIN 2U
140 #define WIRELESS_UART_TX_PIN 3U
141 #define WIRELESS_UART_MUX kPORT_MuxAlt3
142 #define WIRELESS_UART_IRQHandler UART2_RX_TX_IRQHandler
143 #define WIRELESS_UART_IRQn UART2_RX_TX_IRQn
144 #define WIRELESS_UART_CLKSRC UART2_CLK_SRC
145 #define WIRELESS_UART_IRQn UART2_RX_TX_IRQn
151 #define CORE_SYSTICK_HZ 80000000
152 #define CALIBRATION_NVM_ADDR 0x0007F800
153 #define ADS_NVM_ADDR 0x0007F000
154 #define FLASH_SECTOR_SIZE_PROPERTY kFLASH_PropertyPflashSectorSize
155 #define FLASH_ERASE_KEY kFLASH_ApiEraseKey 158 #define MAG_NVM_OFFSET 0 // 68 bytes used 159 #define GYRO_NVM_OFFSET 100 // 16 bytes used 160 #define ACCEL_NVM_OFFSET 140 // 88 bytes used
gpioHandleKSDK_t GREEN_LED
The GPIO pin handle for KSDK.
gpioHandleKSDK_t BLUE_LED