17     .
base = GPIO, .pinNumber = 18, .mask = 1 << (18), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO1_NUM};
    19     .
base = GPIO, .pinNumber = 17, .mask = 1 << (17), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO1_NUM};
    23     .
base = GPIO, .pinNumber = 18, .mask = 1 << (18), .irq = FLEXCOMM2_IRQn, .portNumber = 
GPIO1_NUM};
    25     .
base = GPIO, .pinNumber = 17, .mask = 1 << (17), .irq = FLEXCOMM2_IRQn, .portNumber = 
GPIO1_NUM};
    29     .
base = GPIO, .pinNumber = 3, .mask = 1 << (3), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO2_NUM};
    31     .
base = GPIO, .pinNumber = 4, .mask = 1 << (4), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO2_NUM};
    33     .
base = GPIO, .pinNumber = 5, .mask = 1 << (5), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO2_NUM};
    35     .
base = GPIO, .pinNumber = 6, .mask = 1 << (6), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO2_NUM};
    39     .
base = GPIO, .pinNumber = 2, .mask = 1 << (2), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO1_NUM};
    41     .
base = GPIO, .pinNumber = 1, .mask = 1 << (1), .irq = GPIO_INTA_IRQn, .portNumber = 
GPIO1_NUM};
    54     return kStatus_Success;
    66     return CLOCK_GetFlexCommClkFreq(0U);
    78     return CLOCK_GetFlexCommClkFreq(2U);
    90     return CLOCK_GetFlexCommClkFreq(5U);
 
uint32_t I2C2_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t SPI5_GetFreq(void)
Determines the Clock Frequency feature. 
 
The evkmimxrt685.h file defines GPIO pin mappings for evkmimxrt685 board. 
 
The GPIO pin handle for i.MX SDK. 
 
uint32_t USART0_GetFreq(void)
Determines the Clock Frequency feature. 
 
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...