![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This file summarizes board encodings assigned to date. More...
Go to the source code of this file.
Macros | |
| #define | RESERVED0 0 |
| #define | FRDM_KL25Z 1 |
| #define | FRDM_K20D50M 2 |
| #define | XPRESSO_LPC11U68 3 |
| #define | FRDM_KL26Z 4 |
| #define | FRDM_K64F 5 |
| #define | XPRESSO_LPC1549 6 |
| #define | FRDM_KL46Z 7 |
| #define | FRDM_KW24D 8 |
| #define | FRDM_K22F 9 |
| #define | FRDM_KEAZ128 10 |
| #define | XPRESSO_LPC4337 11 |
| #define | FRDM_KV31F 12 |
| #define | XPRESSO_LPC54102 13 |
| #define | FRDM_KE02Z 14 |
| #define | FRDM_KE06Z 15 |
| #define | XPRESSO_LPC5411X 16 |
| #define | FRDM_KL02Z 17 |
| #define | FRDM_KL05Z 18 |
| #define | FRDM_KW01Z 19 |
| #define | FRDM_K66F 20 |
This file summarizes board encodings assigned to date.
It is not included within any of the sensor fusion code, and is provided for reference purposes only.
Definition in file board_encodings.h.
| #define FRDM_K20D50M 2 |
Definition at line 17 of file board_encodings.h.
| #define FRDM_K22F 9 |
Definition at line 24 of file board_encodings.h.
| #define FRDM_K64F 5 |
Definition at line 20 of file board_encodings.h.
| #define FRDM_K66F 20 |
Definition at line 35 of file board_encodings.h.
| #define FRDM_KE02Z 14 |
Definition at line 29 of file board_encodings.h.
| #define FRDM_KE06Z 15 |
Definition at line 30 of file board_encodings.h.
| #define FRDM_KEAZ128 10 |
Definition at line 25 of file board_encodings.h.
| #define FRDM_KL02Z 17 |
Definition at line 32 of file board_encodings.h.
| #define FRDM_KL05Z 18 |
Definition at line 33 of file board_encodings.h.
| #define FRDM_KL25Z 1 |
Definition at line 16 of file board_encodings.h.
| #define FRDM_KL26Z 4 |
Definition at line 19 of file board_encodings.h.
| #define FRDM_KL46Z 7 |
Definition at line 22 of file board_encodings.h.
| #define FRDM_KV31F 12 |
Definition at line 27 of file board_encodings.h.
| #define FRDM_KW01Z 19 |
Definition at line 34 of file board_encodings.h.
| #define FRDM_KW24D 8 |
Definition at line 23 of file board_encodings.h.
| #define RESERVED0 0 |
Definition at line 15 of file board_encodings.h.
| #define XPRESSO_LPC11U68 3 |
Definition at line 18 of file board_encodings.h.
| #define XPRESSO_LPC1549 6 |
Definition at line 21 of file board_encodings.h.
| #define XPRESSO_LPC4337 11 |
Definition at line 26 of file board_encodings.h.
| #define XPRESSO_LPC54102 13 |
Definition at line 28 of file board_encodings.h.
| #define XPRESSO_LPC5411X 16 |
Definition at line 31 of file board_encodings.h.