![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Files | |
| file | approximations.c [code] |
| Math approximations file. | |
| file | approximations.h [code] |
| Math approximations file. | |
| file | board_encodings.h [code] |
| This file summarizes board encodings assigned to date. | |
| file | calibration_storage.c [code] |
| Provides functions to store calibration to NVM. | |
| file | calibration_storage.h [code] |
| Provides functions to store calibration to NVM. | |
| file | control.c [code] |
| Defines control sub-system. | |
| file | control.h [code] |
| Defines control sub-system. | |
| file | control_lpc.c [code] |
| Defines control sub-system for LPC54114. | |
| file | control_lpsci.c [code] |
| Defines control sub-system. | |
| file | debug.c [code] |
| ApplyPerturbation function used to analyze dynamic performance. | |
| file | debug.h [code] |
| ApplyPerturbation function used to analyze dynamic performance. | |
| file | DecodeCommandBytes.c [code] |
| Command interpreter which interfaces to the Sensor Fusion Toolbox. | |
| file | driver_ctimer.c [code] |
| Provides a simple abstraction for a periodic interval timer. | |
| file | driver_FXAS21002.c [code] |
| Provides init() and read() functions for the FXAS21002 gyroscope. | |
| file | driver_FXLS8471Q.c [code] |
| Provides init() and read() functions for the FXLS8471Q 3-axis accel. | |
| file | driver_FXLS8952.c [code] |
| Provides init() and read() functions for the FXLS8952 3-axis accelerometer. | |
| file | driver_FXLS8962.c [code] |
| Provides init() and read() functions for the FXLS8962 3-axis accelerometer. | |
| file | driver_FXOS8700.c [code] |
| Provides init() and read() functions for the FXOS8700 6-axis accel plus mag. | |
| file | driver_KSDK_NVM.c [code] |
| middleware driver for NVM on Kinetis devices | |
| file | driver_KSDK_NVM.h [code] |
| middleware driver for NVM on Kinetis devices | |
| file | driver_MAG3110.c [code] |
| Provides init() and read() functions for the MAG3110 magnetometer. | |
| file | driver_MMA845X.c [code] |
| Provides init() and read() functions for the MMA845x 3-axis accel family. | |
| file | driver_MMA8652.c [code] |
| Provides init() and read() functions for the MMA8652 3-axis accel family. | |
| file | driver_MPL3115.c [code] |
| Provides init() and read() functions for the MPL3115 pressure sensor/altimeter. | |
| file | driver_pit.c [code] |
| Provides a simple abstraction for a periodic interval timer. | |
| file | driver_pit.h [code] |
| Provides a simple abstraction for a periodic interval timer. | |
| file | driver_systick.c [code] |
| Encapsulates the ARM sysTick counter, which is used for benchmarking. | |
| file | drivers.h [code] |
| Provides function prototypes for driver level interfaces. | |
| file | fusion.c [code] |
| Lower level sensor fusion interface. | |
| file | fusion.h [code] |
| Lower level sensor fusion interface. | |
| file | hal_frdm_fxs_mult2_b.c [code] |
| Hardware Abstraction layer for the FRDM-FXS-MULT2-B sensor shield. | |
| file | magnetic.c [code] |
| Lower level magnetic calibration interface. | |
| file | magnetic.h [code] |
| Lower level magnetic calibration interface. | |
| file | main_agm01_freertos_two_tasks.c [code] |
| FreeRTOS (two task) implementation of sensor fusion on FRDM-K64F. | |
| file | main_agm04_freertos_two_tasks.c [code] |
| FreeRTOS (two task) implementation of sensor fusion on FRDM-K64F/FRDM-STBC-AGM04 using MMA8652 (Accel), FXAS21002 (Gyro) and MAG3110 (Mag). | |
| file | main_agmp03_freertos_two_tasks.c [code] |
| FreeRTOS (two task) implementation of sensor fusion. | |
| file | main_baremetal.c [code] |
| Bare metal implementation of sensor fusion on FRDM-K64F. | |
| file | main_baremetal_agm04.c [code] |
| Bare metal implementation of sensor fusion on FRDM-K64F/FRDM-STBC-AGM04 using MMA8652 (Accel), FXAS21002 (Gyro) and MAG3110 (Mag). | |
| file | main_baremetal_agmp03.c [code] |
| Bare metal implementation of sensor fusion on FRDM-K64F. | |
| file | main_freertos_agm02.c [code] |
| FreeRTOS (two task) implementation of sensor fusion on FRDM-K64F/FRDM-FXS-AGM02. | |
| file | main_freertos_agm02_power_cycling.c [code] |
| FreeRTOS (two task) implementation of sensor fusion on FRDM-K64F/FRDM-FXS-AGM02 with smart power-cycling support. | |
| file | main_freertos_two_tasks.c [code] |
| FreeRTOS (two task) implementation of sensor fusion on FRDM-K64F. | |
| file | matrix.c [code] |
| Matrix manipulation functions. | |
| file | matrix.h [code] |
| Matrix manipulation functions. | |
| file | motionCheck.c [code] |
| check to see if the board is moving. | |
| file | orientation.c [code] |
| Functions to convert between various orientation representations. | |
| file | orientation.h [code] |
| Functions to convert between various orientation representations. | |
| file | output_stream.c [code] |
| Implements streaming function for the status subsystem. See status.h. | |
| file | precisionAccelerometer.c [code] |
| Implements accelerometer calibration routines. | |
| file | precisionAccelerometer.h [code] |
| Implements accelerometer calibration routines. | |
| file | sensor_fusion.c [code] |
| The sensor_fusion.c file implements the top level programming interface. | |
| file | sensor_fusion.h [code] |
| The sensor_fusion.h file implements the top level programming interface. | |
| file | standard_build.h [code] |
| A "standard" build configuration file. | |
| file | status.c [code] |
| Application-specific status subsystem. | |
| file | status.h [code] |
| Application-specific status subsystem. | |