![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This defines the sensor specific information for SPI. More...
#include <fxas21002_drv.h>

Data Fields | |
| registerDeviceInfo_t | deviceInfo |
| ARM_DRIVER_SPI * | pCommDrv |
| bool | isInitialized |
| spiSlaveSpecificParams_t | slaveParams |
This defines the sensor specific information for SPI.
Definition at line 33 of file fxas21002_drv.h.
| registerDeviceInfo_t deviceInfo |
SPI device context.
Definition at line 35 of file fxas21002_drv.h.
Referenced by FXAS21002_SPI_Configure(), FXAS21002_SPI_Deinit(), FXAS21002_SPI_Initialize(), FXAS21002_SPI_ReadData(), and FXAS21002_SPI_SetIdleTask().
| bool isInitialized |
Whether sensor is intialized or not.
Definition at line 37 of file fxas21002_drv.h.
Referenced by FXAS21002_SPI_Configure(), FXAS21002_SPI_Deinit(), FXAS21002_SPI_Initialize(), and FXAS21002_SPI_ReadData().
| ARM_DRIVER_SPI* pCommDrv |
Pointer to the spi driver.
Definition at line 36 of file fxas21002_drv.h.
Referenced by FXAS21002_SPI_Configure(), FXAS21002_SPI_Deinit(), FXAS21002_SPI_Initialize(), and FXAS21002_SPI_ReadData().
| spiSlaveSpecificParams_t slaveParams |
Slave Specific Params.
Definition at line 38 of file fxas21002_drv.h.
Referenced by FXAS21002_SPI_Configure(), FXAS21002_SPI_Deinit(), FXAS21002_SPI_Initialize(), and FXAS21002_SPI_ReadData().