![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This structure defines the spi slave command format. More...
#include <register_io_spi.h>

Data Fields | |
| fpSpiReadPreprocessFn_t | pReadPreprocessFN |
| fpSpiWritePreprocessFn_t | pWritePreprocessFN |
| void * | pTargetSlavePinID |
| uint8_t | spiCmdLen |
| uint8_t | ssActiveValue |
This structure defines the spi slave command format.
Definition at line 46 of file register_io_spi.h.
| fpSpiReadPreprocessFn_t pReadPreprocessFN |
Definition at line 48 of file register_io_spi.h.
Referenced by ADS_InitSPI_DIFF_P(), ADS_InitSPI_FXLS8471(), ADS_InitSPI_FXLS8962(), FXAS21002_SPI_Initialize(), FXLC95000_SPI_Initialize(), FXLS8471Q_Init(), FXLS8471Q_SPI_Initialize(), FXLS8962_SPI_Initialize(), FXLS896x_SPI_Initialize(), FXLS8974_SPI_Initialize(), FXOS8700_SPI_Initialize(), installSensor(), MMA9553_SPI_Initialize(), Register_SPI_Read(), and Register_SPI_Write().
| void* pTargetSlavePinID |
Definition at line 50 of file register_io_spi.h.
Referenced by ADS_InitSPI_DIFF_P(), ADS_InitSPI_FXLS8471(), ADS_InitSPI_FXLS8962(), FXAS21002_SPI_Initialize(), FXLC95000_SPI_Initialize(), FXLS8471Q_Init(), FXLS8471Q_SPI_Initialize(), FXLS8962_SPI_Initialize(), FXLS896x_SPI_Initialize(), FXLS8974_SPI_Initialize(), FXOS8700_SPI_Initialize(), installSensor(), MMA9553_SPI_Initialize(), Register_SPI_BlockWrite(), Register_SPI_Read(), and Register_SPI_Write().
| fpSpiWritePreprocessFn_t pWritePreprocessFN |
Definition at line 49 of file register_io_spi.h.
Referenced by ADS_InitSPI_DIFF_P(), ADS_InitSPI_FXLS8471(), ADS_InitSPI_FXLS8962(), FXAS21002_SPI_Initialize(), FXLC95000_SPI_Initialize(), FXLS8471Q_Init(), FXLS8471Q_SPI_Initialize(), FXLS8962_SPI_Initialize(), FXLS896x_SPI_Initialize(), FXLS8974_SPI_Initialize(), FXOS8700_SPI_Initialize(), installSensor(), MMA9553_SPI_Initialize(), Register_SPI_BlockWrite(), and Register_SPI_Write().
| uint8_t spiCmdLen |
Definition at line 51 of file register_io_spi.h.
Referenced by ADS_InitSPI_DIFF_P(), ADS_InitSPI_FXLS8471(), ADS_InitSPI_FXLS8962(), FXAS21002_SPI_Initialize(), FXLC95000_SPI_Initialize(), FXLS8471Q_Init(), FXLS8471Q_SPI_Initialize(), FXLS8962_SPI_Initialize(), FXLS896x_SPI_Initialize(), FXLS8974_SPI_Initialize(), FXOS8700_SPI_Initialize(), installSensor(), MMA9553_SPI_Initialize(), Register_SPI_Read(), and Register_SPI_Write().
| uint8_t ssActiveValue |
Definition at line 52 of file register_io_spi.h.
Referenced by ADS_InitSPI_DIFF_P(), ADS_InitSPI_FXLS8471(), ADS_InitSPI_FXLS8962(), FXAS21002_SPI_Initialize(), FXLC95000_SPI_Initialize(), FXLS8471Q_Init(), FXLS8471Q_SPI_Initialize(), FXLS8962_SPI_Initialize(), FXLS896x_SPI_Initialize(), FXLS8974_SPI_Initialize(), FXOS8700_SPI_Initialize(), installSensor(), MMA9553_SPI_Initialize(), Register_SPI_BlockWrite(), Register_SPI_Read(), and Register_SPI_Write().