ISSDK  1.8
IoT Sensing Software Development Kit
Data Fields
FXLS896x_SENS_CONFIG1_t Union Reference

#include <fxls896x.h>

Collaboration diagram for FXLS896x_SENS_CONFIG1_t:
Collaboration graph

Data Fields

struct {
   uint8_t   active: 1
 
   uint8_t   fsr: 2
 
   uint8_t   spi_m: 1
 
   uint8_t   st_pol: 1
 
   uint8_t   st_axis_sel: 2
 
   uint8_t   rst: 1
 
} b
 
uint8_t w
 

Detailed Description

Definition at line 396 of file fxls896x.h.

Field Documentation

◆ active

uint8_t active

Definition at line 400 of file fxls896x.h.

◆ b

struct { ... } b

◆ fsr

uint8_t fsr

Definition at line 402 of file fxls896x.h.

◆ rst

uint8_t rst

Definition at line 411 of file fxls896x.h.

◆ spi_m

uint8_t spi_m

Definition at line 404 of file fxls896x.h.

◆ st_axis_sel

uint8_t st_axis_sel

Definition at line 409 of file fxls896x.h.

◆ st_pol

uint8_t st_pol

Definition at line 407 of file fxls896x.h.

◆ w

uint8_t w

Definition at line 414 of file fxls896x.h.


The documentation for this union was generated from the following file: