![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | SHIELD_NAME "FRDM-STBC-AGMP03" |
| #define | FXLS8962_I2C_ADDR 0x18 |
| #define | FXLS8962_CS D10 |
| #define | FXLS8962_MOSI D11 |
| #define | FXLS8962_MISO D12 |
| #define | FXLS8962_SCLK D13 |
| #define | FXLS8962_INT1 D2 |
| #define | FXLS8962_INT2 A0 |
| #define | FXAS21002_I2C_ADDR 0x20 |
| #define | FXAS21002_INT1 D8 |
| #define | FXAS21002_INT2 A2 |
| #define | FXAS21002_CS A1 |
| #define | MPL3115_I2C_ADDR 0x60 |
| #define | MPL3115_INT1 D7 |
| #define | MAG3110_I2C_ADDR 0x0E |
| #define | MAG3110_INT1 D5 |
| #define | RESET_GPIO A3 |
Shield Parameters | |
Use this section to define the shield board: 3 bit code 0 to 7 inclusive transmitted in bits 7-5 for display purposes only. | |
| #define | SHIELD_MULTIB 0 |
| #define | SHIELD_NONE 1 |
| #define | SHIELD_AGM01 2 |
| #define | SHIELD_AGM02 3 |
| #define | SHIELD_AGMP03 4 |
| #define | SHIELD_AGM04 5 |
| #define | THIS_SHIELD SHIELD_AGMP03 |
| #define FXAS21002_CS A1 |
Definition at line 33 of file frdm_stbc_agmp03_shield.h.
| #define FXAS21002_I2C_ADDR 0x20 |
Definition at line 30 of file frdm_stbc_agmp03_shield.h.
| #define FXAS21002_INT1 D8 |
Definition at line 31 of file frdm_stbc_agmp03_shield.h.
| #define FXAS21002_INT2 A2 |
Definition at line 32 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_CS D10 |
Definition at line 22 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_I2C_ADDR 0x18 |
Definition at line 21 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_INT1 D2 |
Definition at line 26 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_INT2 A0 |
Definition at line 27 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_MISO D12 |
Definition at line 24 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_MOSI D11 |
Definition at line 23 of file frdm_stbc_agmp03_shield.h.
| #define FXLS8962_SCLK D13 |
Definition at line 25 of file frdm_stbc_agmp03_shield.h.
| #define MAG3110_I2C_ADDR 0x0E |
Definition at line 40 of file frdm_stbc_agmp03_shield.h.
| #define MAG3110_INT1 D5 |
Definition at line 41 of file frdm_stbc_agmp03_shield.h.
| #define MPL3115_I2C_ADDR 0x60 |
Definition at line 36 of file frdm_stbc_agmp03_shield.h.
| #define MPL3115_INT1 D7 |
Definition at line 37 of file frdm_stbc_agmp03_shield.h.
| #define RESET_GPIO A3 |
Definition at line 44 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_AGM01 2 |
Definition at line 52 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_AGM02 3 |
Definition at line 53 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_AGM04 5 |
Definition at line 55 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_AGMP03 4 |
Definition at line 54 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_MULTIB 0 |
Definition at line 50 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_NAME "FRDM-STBC-AGMP03" |
Definition at line 18 of file frdm_stbc_agmp03_shield.h.
| #define SHIELD_NONE 1 |
Definition at line 51 of file frdm_stbc_agmp03_shield.h.
| #define THIS_SHIELD SHIELD_AGMP03 |
Definition at line 56 of file frdm_stbc_agmp03_shield.h.