9 #ifndef _CLOCK_CONFIG_H_    10 #define _CLOCK_CONFIG_H_    12 #include "fsl_common.h"    17 #define BOARD_XTAL0_CLK_HZ                          8000000U      25 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK              72000000U      46 #if defined(__cplusplus)    56 #if defined(__cplusplus)    66 #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK              4000000U      87 #if defined(__cplusplus)    97 #if defined(__cplusplus) const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockVLPR
SIRC set for BOARD_BootClockVLPR configuration. 
 
void BOARD_BootClockRUN(void)
This function executes configuration of clocks. 
 
const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockRUN
System OSC set for BOARD_BootClockRUN configuration. 
 
const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN
SIRC set for BOARD_BootClockRUN configuration. 
 
const scg_lpfll_config_t g_scgLpFllConfigBOARD_BootClockVLPR
Low Power FLL set for BOARD_BootClockVLPR configuration. 
 
const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockVLPR
System OSC set for BOARD_BootClockVLPR configuration. 
 
const scg_firc_config_t g_scgFircConfigBOARD_BootClockRUN
FIRC set for BOARD_BootClockRUN configuration. 
 
const scg_firc_config_t g_scgFircConfigBOARD_BootClockVLPR
FIRC set for BOARD_BootClockVLPR configuration. 
 
const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockVLPR
SCG set for BOARD_BootClockVLPR configuration. 
 
const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN
SCG set for BOARD_BootClockRUN configuration. 
 
const scg_lpfll_config_t g_scgLpFllConfigBOARD_BootClockRUN
Low Power FLL set for BOARD_BootClockRUN configuration. 
 
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks.