8 #ifndef _CLOCK_CONFIG_H_ 9 #define _CLOCK_CONFIG_H_ 11 #include "fsl_common.h" 16 #define BOARD_XTAL0_CLK_HZ 24000000U 18 #define BOARD_XTAL32K_CLK_HZ 32768U 23 #if defined(__cplusplus) 33 #if defined(__cplusplus) 43 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 600000000U 46 #define BOARD_BOOTCLOCKRUN_AHB_CLK_ROOT 600000000UL 47 #define BOARD_BOOTCLOCKRUN_CAN_CLK_ROOT 40000000UL 48 #define BOARD_BOOTCLOCKRUN_CKIL_SYNC_CLK_ROOT 32768UL 49 #define BOARD_BOOTCLOCKRUN_CLKO1_CLK 0UL 50 #define BOARD_BOOTCLOCKRUN_CLKO2_CLK 0UL 51 #define BOARD_BOOTCLOCKRUN_CLK_1M 1000000UL 52 #define BOARD_BOOTCLOCKRUN_CLK_24M 24000000UL 53 #define BOARD_BOOTCLOCKRUN_CSI_CLK_ROOT 12000000UL 54 #define BOARD_BOOTCLOCKRUN_ENET1_TX_CLK 2400000UL 55 #define BOARD_BOOTCLOCKRUN_ENET2_125M_CLK 1200000UL 56 #define BOARD_BOOTCLOCKRUN_ENET2_TX_CLK 1200000UL 57 #define BOARD_BOOTCLOCKRUN_ENET_125M_CLK 2400000UL 58 #define BOARD_BOOTCLOCKRUN_ENET_25M_REF_CLK 1200000UL 59 #define BOARD_BOOTCLOCKRUN_FLEXIO1_CLK_ROOT 30000000UL 60 #define BOARD_BOOTCLOCKRUN_FLEXIO2_CLK_ROOT 30000000UL 61 #define BOARD_BOOTCLOCKRUN_FLEXSPI2_CLK_ROOT 130909090UL 62 #define BOARD_BOOTCLOCKRUN_FLEXSPI_CLK_ROOT 130909090UL 63 #define BOARD_BOOTCLOCKRUN_GPT1_IPG_CLK_HIGHFREQ 75000000UL 64 #define BOARD_BOOTCLOCKRUN_GPT2_IPG_CLK_HIGHFREQ 75000000UL 65 #define BOARD_BOOTCLOCKRUN_IPG_CLK_ROOT 150000000UL 66 #define BOARD_BOOTCLOCKRUN_LCDIF_CLK_ROOT 9642857UL 67 #define BOARD_BOOTCLOCKRUN_LPI2C_CLK_ROOT 60000000UL 68 #define BOARD_BOOTCLOCKRUN_LPSPI_CLK_ROOT 105600000UL 69 #define BOARD_BOOTCLOCKRUN_LVDS1_CLK 1200000000UL 70 #define BOARD_BOOTCLOCKRUN_MQS_MCLK 63529411UL 71 #define BOARD_BOOTCLOCKRUN_PERCLK_CLK_ROOT 75000000UL 72 #define BOARD_BOOTCLOCKRUN_PLL7_MAIN_CLK 24000000UL 73 #define BOARD_BOOTCLOCKRUN_SAI1_CLK_ROOT 63529411UL 74 #define BOARD_BOOTCLOCKRUN_SAI1_MCLK1 63529411UL 75 #define BOARD_BOOTCLOCKRUN_SAI1_MCLK2 63529411UL 76 #define BOARD_BOOTCLOCKRUN_SAI1_MCLK3 30000000UL 77 #define BOARD_BOOTCLOCKRUN_SAI2_CLK_ROOT 63529411UL 78 #define BOARD_BOOTCLOCKRUN_SAI2_MCLK1 63529411UL 79 #define BOARD_BOOTCLOCKRUN_SAI2_MCLK2 0UL 80 #define BOARD_BOOTCLOCKRUN_SAI2_MCLK3 30000000UL 81 #define BOARD_BOOTCLOCKRUN_SAI3_CLK_ROOT 63529411UL 82 #define BOARD_BOOTCLOCKRUN_SAI3_MCLK1 63529411UL 83 #define BOARD_BOOTCLOCKRUN_SAI3_MCLK2 0UL 84 #define BOARD_BOOTCLOCKRUN_SAI3_MCLK3 30000000UL 85 #define BOARD_BOOTCLOCKRUN_SEMC_CLK_ROOT 75000000UL 86 #define BOARD_BOOTCLOCKRUN_SPDIF0_CLK_ROOT 30000000UL 87 #define BOARD_BOOTCLOCKRUN_SPDIF0_EXTCLK_OUT 0UL 88 #define BOARD_BOOTCLOCKRUN_TRACE_CLK_ROOT 117333333UL 89 #define BOARD_BOOTCLOCKRUN_UART_CLK_ROOT 80000000UL 90 #define BOARD_BOOTCLOCKRUN_USBPHY1_CLK 0UL 91 #define BOARD_BOOTCLOCKRUN_USBPHY2_CLK 0UL 92 #define BOARD_BOOTCLOCKRUN_USDHC1_CLK_ROOT 198000000UL 93 #define BOARD_BOOTCLOCKRUN_USDHC2_CLK_ROOT 198000000UL 98 #if defined(__cplusplus) 108 #if defined(__cplusplus) void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
void BOARD_InitBootClocks(void)
This function executes default configuration of clocks.