![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "fsl_common.h"
Go to the source code of this file.
Functions | |
| void | BOARD_InitBootClocks (void) |
| This function executes default configuration of clocks. More... | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| #define BOARD_BOOTCLOCKRUN_AHB_CLK_ROOT 600000000UL |
Definition at line 46 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CAN_CLK_ROOT 40000000UL |
Definition at line 47 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CKIL_SYNC_CLK_ROOT 32768UL |
Definition at line 48 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CLK_1M 1000000UL |
Definition at line 51 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CLK_24M 24000000UL |
Definition at line 52 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CLKO1_CLK 0UL |
Definition at line 49 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CLKO2_CLK 0UL |
Definition at line 50 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 600000000U |
Core clock frequency: 600000000Hz
Definition at line 43 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_CSI_CLK_ROOT 12000000UL |
Definition at line 53 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_ENET1_TX_CLK 2400000UL |
Definition at line 54 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_ENET2_125M_CLK 1200000UL |
Definition at line 55 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_ENET2_TX_CLK 1200000UL |
Definition at line 56 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_ENET_125M_CLK 2400000UL |
Definition at line 57 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_ENET_25M_REF_CLK 1200000UL |
Definition at line 58 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_FLEXIO1_CLK_ROOT 30000000UL |
Definition at line 59 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_FLEXIO2_CLK_ROOT 30000000UL |
Definition at line 60 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_FLEXSPI2_CLK_ROOT 130909090UL |
Definition at line 61 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_FLEXSPI_CLK_ROOT 130909090UL |
Definition at line 62 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_GPT1_IPG_CLK_HIGHFREQ 75000000UL |
Definition at line 63 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_GPT2_IPG_CLK_HIGHFREQ 75000000UL |
Definition at line 64 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_IPG_CLK_ROOT 150000000UL |
Definition at line 65 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_LCDIF_CLK_ROOT 9642857UL |
Definition at line 66 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_LPI2C_CLK_ROOT 60000000UL |
Definition at line 67 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_LPSPI_CLK_ROOT 105600000UL |
Definition at line 68 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_LVDS1_CLK 1200000000UL |
Definition at line 69 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_MQS_MCLK 63529411UL |
Definition at line 70 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_PERCLK_CLK_ROOT 75000000UL |
Definition at line 71 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_PLL7_MAIN_CLK 24000000UL |
Definition at line 72 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI1_CLK_ROOT 63529411UL |
Definition at line 73 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI1_MCLK1 63529411UL |
Definition at line 74 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI1_MCLK2 63529411UL |
Definition at line 75 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI1_MCLK3 30000000UL |
Definition at line 76 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI2_CLK_ROOT 63529411UL |
Definition at line 77 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI2_MCLK1 63529411UL |
Definition at line 78 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI2_MCLK2 0UL |
Definition at line 79 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI2_MCLK3 30000000UL |
Definition at line 80 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI3_CLK_ROOT 63529411UL |
Definition at line 81 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI3_MCLK1 63529411UL |
Definition at line 82 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI3_MCLK2 0UL |
Definition at line 83 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SAI3_MCLK3 30000000UL |
Definition at line 84 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SEMC_CLK_ROOT 75000000UL |
Definition at line 85 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SPDIF0_CLK_ROOT 30000000UL |
Definition at line 86 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_SPDIF0_EXTCLK_OUT 0UL |
Definition at line 87 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_TRACE_CLK_ROOT 117333333UL |
Definition at line 88 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_UART_CLK_ROOT 80000000UL |
Definition at line 89 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_USBPHY1_CLK 0UL |
Definition at line 90 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_USBPHY2_CLK 0UL |
Definition at line 91 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_USDHC1_CLK_ROOT 198000000UL |
Definition at line 92 of file clock_config.h.
| #define BOARD_BOOTCLOCKRUN_USDHC2_CLK_ROOT 198000000UL |
Definition at line 93 of file clock_config.h.
| #define BOARD_XTAL0_CLK_HZ 24000000U |
Board xtal0 frequency in Hz
Definition at line 16 of file clock_config.h.
| #define BOARD_XTAL32K_CLK_HZ 32768U |
Board xtal32k frequency in Hz
Definition at line 18 of file clock_config.h.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
This function executes configuration of clocks.
| void |
Definition at line 168 of file clock_config.c.
References armPllConfig, armPllConfig_BOARD_BootClockRUN, BOARD_BootClockFROHF96M(), BOARD_BOOTCLOCKRUN_CORE_CLOCK, BOARD_SYSOSC_SETTLING_US, BOARD_XTAL0_CLK_HZ, BOARD_XTAL32K_CLK_HZ, BOARD_XTAL_SYS_CLK_HZ, DCDC_TARGET_VOLTAGE, dcdc_trim_target_1p0(), enetPllConfig_BOARD_BootClockRUN, g_enetPllConfig_BOARD_BootClockRUN, g_sysPllConfig_BOARD_BootClockRUN, g_usb1PllConfig_BOARD_BootClockRUN, mcgConfig_BOARD_BootClockRUN, mcgliteConfig_BOARD_BootClockRUN, oscConfig_BOARD_BootClockRUN, simConfig_BOARD_BootClockRUN, sysPllConfig, sysPllConfig_BOARD_BootClockRUN, SystemCoreClock, usb1PllConfig, and usb1PllConfig_BOARD_BootClockRUN.
Referenced by BOARD_InitBootClocks().


| void BOARD_InitBootClocks | ( | void | ) |
This function executes default configuration of clocks.
Definition at line 52 of file clock_config.c.
References BOARD_BootClockFROHF96M(), and BOARD_BootClockRUN().