ISSDK
1.8
IoT Sensing Software Development Kit
boardkit
evk-mimxrt685
frdm-stbc-agm01
issdk_hal.h
Go to the documentation of this file.
1
/*
2
* Copyright 2018 NXP
3
* All rights reserved.
4
*
5
* SPDX-License-Identifier: BSD-3-Clause
6
*/
7
8
/**
9
* @file issdk_hal.h
10
* @brief Wrapper for Hardware Abstraction Layer (HAL)
11
12
This file simply provides one level of indirection for the developer
13
to select the particular Hardware Abstraction Layer they would like to use.
14
*/
15
16
#ifndef __ISSDK_HAL_H__
17
#define __ISSDK_HAL_H__
18
19
#include "
evkmimxrt685.h
"
//Include appropriate MCU board header file
20
#include "
frdm_stbc_agm01_shield.h
"
//Include appropriate sensor shield board header file
21
22
#include "fsl_i2c_cmsis.h"
23
#include "fsl_spi_cmsis.h"
24
#include "fsl_usart_cmsis.h"
25
26
// Pin mapping and driver information for default I2C brought to shield
27
// By default, we use I2C_S2 defined in the evkmimxrt685.h file.
28
// Other options: I2C_S1.
29
// S1 is on A5:4. S2 is on D15:14.
30
#define I2C_S_SCL_PIN I2C_S1_SCL_PIN
31
#define I2C_S_SDA_PIN I2C_S1_SDA_PIN
32
#define I2C_S_DRIVER I2C_S1_DRIVER
33
#define I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT
34
#define I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX
35
36
#endif // __ISSDK_HAL_H__
frdm_stbc_agm01_shield.h
evkmimxrt685.h
The evkmimxrt685.h file defines GPIO pin mappings for evkmimxrt685 board.
© Copyright 2016-2020 NXP. All Rights Reserved.