![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "evkmimxrt685.h"#include "frdm_stbc_agm01_shield.h"#include "fsl_i2c_cmsis.h"#include "fsl_spi_cmsis.h"#include "fsl_usart_cmsis.h"
Go to the source code of this file.
Macros | |
| #define | I2C_S_SCL_PIN I2C_S1_SCL_PIN |
| #define | I2C_S_SDA_PIN I2C_S1_SDA_PIN |
| #define | I2C_S_DRIVER I2C_S1_DRIVER |
| #define | I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT |
| #define | I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX |
| #define I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX |
Definition at line 34 of file issdk_hal.h.
| #define I2C_S_DRIVER I2C_S1_DRIVER |
Definition at line 32 of file issdk_hal.h.
| #define I2C_S_SCL_PIN I2C_S1_SCL_PIN |
Definition at line 30 of file issdk_hal.h.
| #define I2C_S_SDA_PIN I2C_S1_SDA_PIN |
Definition at line 31 of file issdk_hal.h.
| #define I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT |
Definition at line 33 of file issdk_hal.h.