![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | SOPT5_UART1TXSRC_UART_TX 0x00u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN10_IDX 10u |
| #define | PIN11_IDX 11u |
| #define | PIN10_IDX 10u |
| #define | PIN11_IDX 11u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | SOPT5_UART0TXSRC_UART_TX 0x00u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | SOPT5_UART1TXSRC_UART_TX 0x00u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define PIN0_IDX 0u |
Pin number for pin 0 in a port
Definition at line 432 of file pin_mux.c.
Referenced by BOARD_InitPins(), UART1_DeinitPins(), and UART1_InitPins().
| #define PIN10_IDX 10u |
Pin number for pin 10 in a port
Definition at line 184 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), and I2C1_InitPins().
| #define PIN11_IDX 11u |
Pin number for pin 11 in a port
Definition at line 186 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), and I2C1_InitPins().
| #define PIN1_IDX 1u |
Pin number for pin 1 in a port
Definition at line 434 of file pin_mux.c.
Referenced by BOARD_InitPins(), UART0_DeinitPins(), UART0_InitPins(), UART1_DeinitPins(), and UART1_InitPins().
| #define PIN2_IDX 2u |
Pin number for pin 2 in a port
Definition at line 486 of file pin_mux.c.
Referenced by I2C0_DeinitPins(), I2C0_InitPins(), UART0_DeinitPins(), UART0_InitPins(), UART2_DeinitPins(), and UART2_InitPins().
| #define PIN3_IDX 3u |
Pin number for pin 3 in a port
Definition at line 488 of file pin_mux.c.
Referenced by I2C0_DeinitPins(), I2C0_InitPins(), UART2_DeinitPins(), and UART2_InitPins().
| #define PIN5_IDX 5u |
Pin number for pin 5 in a port
Definition at line 307 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define PIN6_IDX 6u |
Pin number for pin 6 in a port
Definition at line 309 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define PIN7_IDX 7u |
Pin number for pin 7 in a port
Definition at line 311 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define SOPT5_UART0TXSRC_UART_TX 0x00u |
UART 0 transmit data source select: UART0_TX pin
Definition at line 341 of file pin_mux.c.
Referenced by UART0_InitPins().
| #define SOPT5_UART1TXSRC_UART_TX 0x00u |
UART 1 transmit data source select: UART1_TX pin
Definition at line 402 of file pin_mux.c.
Referenced by BOARD_InitPins(), and UART1_InitPins().