27 #include "fsl_common.h"    29 #include "fsl_iopctl.h"    65     const uint32_t port0_pin1_config = (
    84     IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
    86     const uint32_t port0_pin2_config = (
   105     IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
   132     const uint32_t port4_pin21_config = (
   151     IOPCTL_PinMuxSet(IOPCTL, 4U, 21U, port4_pin21_config);
   153     const uint32_t port4_pin22_config = (
   172     IOPCTL_PinMuxSet(IOPCTL, 4U, 22U, port4_pin22_config);
   175     CLOCK_AttachClk(kFRO48M_to_FLEXCOMM11);
   200     const uint32_t port4_pin21_config = (
   219     IOPCTL_PinMuxSet(IOPCTL, 4U, 21U, port4_pin21_config);
   221     const uint32_t port4_pin22_config = (
   240     IOPCTL_PinMuxSet(IOPCTL, 4U, 22U, port4_pin22_config);
   267     const uint32_t port1_pin3_config = (
   286     IOPCTL_PinMuxSet(IOPCTL, 1U, 3U, port1_pin3_config);
   288     const uint32_t port1_pin4_config = (
   307     IOPCTL_PinMuxSet(IOPCTL, 1U, 4U, port1_pin4_config);
   309     const uint32_t port1_pin5_config = (
   328     IOPCTL_PinMuxSet(IOPCTL, 1U, 5U, port1_pin5_config);
   330     const uint32_t port1_pin6_config = (
   349     IOPCTL_PinMuxSet(IOPCTL, 1U, 6U, port1_pin6_config);
   352     CLOCK_AttachClk(kFRO48M_to_FLEXCOMM5);
   379     const uint32_t port1_pin3_config = (
   398     IOPCTL_PinMuxSet(IOPCTL, 1U, 3U, port1_pin3_config);
   400     const uint32_t port1_pin4_config = (
   419     IOPCTL_PinMuxSet(IOPCTL, 1U, 4U, port1_pin4_config);
   421     const uint32_t port1_pin5_config = (
   440     IOPCTL_PinMuxSet(IOPCTL, 1U, 5U, port1_pin5_config);
   442     const uint32_t port1_pin6_config = (
   461     IOPCTL_PinMuxSet(IOPCTL, 1U, 6U, port1_pin6_config);
   487     const uint32_t port0_pin1_config = (
   506     IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
   508     const uint32_t port0_pin2_config = (
   527     IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
   557     const uint32_t port0_pin1_config = (
   576     IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
   578     const uint32_t port0_pin2_config = (
   597     IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
 void I2C11_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
#define IOPCTL_PIO_FULLDRIVE_DI
Normal drive. 
 
#define IOPCTL_PIO_PULLDOWN_EN
Enable pull-down function. 
 
#define IOPCTL_PIO_INBUF_DI
Disable input buffer function. 
 
#define IOPCTL_PIO_FUNC1
Selects pin function 1. 
 
#define IOPCTL_PIO_PSEDRAIN_DI
Pseudo Output Drain is disabled. 
 
void SPI5_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
#define BOARD_DEBUG_UART_CLK_ATTACH
 
#define IOPCTL_PIO_INV_DI
Input function is not inverted. 
 
#define IOPCTL_PIO_FUNC0
Selects pin function 0. 
 
#define IOPCTL_PIO_FULLDRIVE_EN
Full drive enable. 
 
#define IOPCTL_PIO_ANAMUX_DI
Analog mux is disabled. 
 
void I2C11_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
#define IOPCTL_PIO_PSEDRAIN_EN
Pseudo Output Drain is enabled. 
 
#define IOPCTL_PIO_PUPD_DI
Disable pull-up / pull-down function. 
 
#define IOPCTL_PIO_FUNC6
Selects pin function 6. 
 
#define IOPCTL_PIO_SLEW_RATE_NORMAL
Normal mode. 
 
void BOARD_InitBootPins(void)
Calls initialization functions. 
 
void USART0_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
#define IOPCTL_PIO_INBUF_EN
Enables input buffer function. 
 
#define BOARD_DEBUG_UART_FRG_CLK
 
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void SPI5_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void USART0_InitPins(void)
Configures pin routing and optionally pin electrical features.