![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Typedefs | |
| typedef enum _pin_mux_direction | pin_mux_direction_t |
| Direction type. More... | |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | USART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | USART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C4_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C4_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C5_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C5_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI3_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI3_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI5_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI5_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| typedef enum _pin_mux_direction pin_mux_direction_t |
Direction type.
| enum _pin_mux_direction |
Direction type.