![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | LPI2C_CLOCK_SOURCE_SELECT (0U) |
| #define | LPI2C_CLOCK_SOURCE_DIVIDER (5U) |
| #define | LPI2C_CLOCK_FREQUENCY ((CLOCK_GetFreq(kCLOCK_Usb1PllClk) / 8) / (LPI2C_CLOCK_SOURCE_DIVIDER + 1U)) |
| #define | LPSPI_CLOCK_SOURCE_SELECT (1U) |
| #define | LPSPI_CLOCK_SOURCE_DIVIDER (7U) |
| #define | LPSPI_CLOCK_FREQUENCY (CLOCK_GetFreq(kCLOCK_Usb1PllPfd0Clk) / (LPSPI_CLOCK_SOURCE_DIVIDER + 1U)) |
Typedefs | |
| typedef enum _pin_mux_direction | pin_mux_direction_t |
| Direction type. More... | |
Functions | |
| void | BOARD_InitBootPins (void) |
| Calls initialization functions. More... | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C4_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C4_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define LPI2C_CLOCK_FREQUENCY ((CLOCK_GetFreq(kCLOCK_Usb1PllClk) / 8) / (LPI2C_CLOCK_SOURCE_DIVIDER + 1U)) |
| #define LPSPI_CLOCK_FREQUENCY (CLOCK_GetFreq(kCLOCK_Usb1PllPfd0Clk) / (LPSPI_CLOCK_SOURCE_DIVIDER + 1U)) |
Definition at line 32 of file pin_mux.h.
Referenced by LPSPI1_GetFreq().
| #define LPSPI_CLOCK_SOURCE_DIVIDER (7U) |
Definition at line 30 of file pin_mux.h.
Referenced by LPSPI1_InitPins().
| #define LPSPI_CLOCK_SOURCE_SELECT (1U) |
Definition at line 28 of file pin_mux.h.
Referenced by LPSPI1_InitPins().
| typedef enum _pin_mux_direction pin_mux_direction_t |
Direction type.
| enum _pin_mux_direction |
Direction type.