MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
FlexIO I2S Driver

Modules

 FlexIO DMA I2S Driver
 
 FlexIO eDMA I2S Driver
 

Data Structures

struct  FLEXIO_I2S_Type
 Define FlexIO I2S access structure typedef. More...
 
struct  flexio_i2s_config_t
 FlexIO I2S configure structure. More...
 
struct  flexio_i2s_format_t
 FlexIO I2S audio format, FlexIO I2S only support the same format in Tx and Rx. More...
 
struct  flexio_i2s_transfer_t
 Define FlexIO I2S transfer structure. More...
 
struct  flexio_i2s_handle_t
 Define FlexIO I2S handle structure. More...
 

Macros

#define I2S_RETRY_TIMES   0U /* Define to zero means keep waiting until the flag is assert/deassert. */
 Retry times for waiting flag. More...
 
#define FLEXIO_I2S_XFER_QUEUE_SIZE   (4U)
 FlexIO I2S transfer queue size, user can refine it according to use case. More...
 

Typedefs

typedef void(* flexio_i2s_callback_t )(FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, status_t status, void *userData)
 FlexIO I2S xfer callback prototype.
 

Enumerations

enum  {
  kStatus_FLEXIO_I2S_Idle = MAKE_STATUS(kStatusGroup_FLEXIO_I2S, 0),
  kStatus_FLEXIO_I2S_TxBusy = MAKE_STATUS(kStatusGroup_FLEXIO_I2S, 1),
  kStatus_FLEXIO_I2S_RxBusy = MAKE_STATUS(kStatusGroup_FLEXIO_I2S, 2),
  kStatus_FLEXIO_I2S_Error = MAKE_STATUS(kStatusGroup_FLEXIO_I2S, 3),
  kStatus_FLEXIO_I2S_QueueFull = MAKE_STATUS(kStatusGroup_FLEXIO_I2S, 4),
  kStatus_FLEXIO_I2S_Timeout
}
 FlexIO I2S transfer status. More...
 
enum  flexio_i2s_master_slave_t {
  kFLEXIO_I2S_Master = 0x0U,
  kFLEXIO_I2S_Slave = 0x1U
}
 Master or slave mode. More...
 
enum  {
  kFLEXIO_I2S_TxDataRegEmptyInterruptEnable = 0x1U,
  kFLEXIO_I2S_RxDataRegFullInterruptEnable = 0x2U
}
 _flexio_i2s_interrupt_enable Define FlexIO FlexIO I2S interrupt mask. More...
 
enum  {
  kFLEXIO_I2S_TxDataRegEmptyFlag = 0x1U,
  kFLEXIO_I2S_RxDataRegFullFlag = 0x2U
}
 _flexio_i2s_status_flags Define FlexIO FlexIO I2S status mask. More...
 
enum  flexio_i2s_sample_rate_t {
  kFLEXIO_I2S_SampleRate8KHz = 8000U,
  kFLEXIO_I2S_SampleRate11025Hz = 11025U,
  kFLEXIO_I2S_SampleRate12KHz = 12000U,
  kFLEXIO_I2S_SampleRate16KHz = 16000U,
  kFLEXIO_I2S_SampleRate22050Hz = 22050U,
  kFLEXIO_I2S_SampleRate24KHz = 24000U,
  kFLEXIO_I2S_SampleRate32KHz = 32000U,
  kFLEXIO_I2S_SampleRate44100Hz = 44100U,
  kFLEXIO_I2S_SampleRate48KHz = 48000U,
  kFLEXIO_I2S_SampleRate96KHz = 96000U
}
 Audio sample rate. More...
 
enum  flexio_i2s_word_width_t {
  kFLEXIO_I2S_WordWidth8bits = 8U,
  kFLEXIO_I2S_WordWidth16bits = 16U,
  kFLEXIO_I2S_WordWidth24bits = 24U,
  kFLEXIO_I2S_WordWidth32bits = 32U
}
 Audio word width. More...
 

Driver version

#define FSL_FLEXIO_I2S_DRIVER_VERSION   (MAKE_VERSION(2, 2, 0))
 FlexIO I2S driver version 2.2.0. More...
 

Initialization and deinitialization

void FLEXIO_I2S_Init (FLEXIO_I2S_Type *base, const flexio_i2s_config_t *config)
 Initializes the FlexIO I2S. More...
 
void FLEXIO_I2S_GetDefaultConfig (flexio_i2s_config_t *config)
 Sets the FlexIO I2S configuration structure to default values. More...
 
void FLEXIO_I2S_Deinit (FLEXIO_I2S_Type *base)
 De-initializes the FlexIO I2S. More...
 
static void FLEXIO_I2S_Enable (FLEXIO_I2S_Type *base, bool enable)
 Enables/disables the FlexIO I2S module operation. More...
 

Status

uint32_t FLEXIO_I2S_GetStatusFlags (FLEXIO_I2S_Type *base)
 Gets the FlexIO I2S status flags. More...
 

Interrupts

void FLEXIO_I2S_EnableInterrupts (FLEXIO_I2S_Type *base, uint32_t mask)
 Enables the FlexIO I2S interrupt. More...
 
void FLEXIO_I2S_DisableInterrupts (FLEXIO_I2S_Type *base, uint32_t mask)
 Disables the FlexIO I2S interrupt. More...
 

DMA Control

static void FLEXIO_I2S_TxEnableDMA (FLEXIO_I2S_Type *base, bool enable)
 Enables/disables the FlexIO I2S Tx DMA requests. More...
 
static void FLEXIO_I2S_RxEnableDMA (FLEXIO_I2S_Type *base, bool enable)
 Enables/disables the FlexIO I2S Rx DMA requests. More...
 
static uint32_t FLEXIO_I2S_TxGetDataRegisterAddress (FLEXIO_I2S_Type *base)
 Gets the FlexIO I2S send data register address. More...
 
static uint32_t FLEXIO_I2S_RxGetDataRegisterAddress (FLEXIO_I2S_Type *base)
 Gets the FlexIO I2S receive data register address. More...
 

Bus Operations

void FLEXIO_I2S_MasterSetFormat (FLEXIO_I2S_Type *base, flexio_i2s_format_t *format, uint32_t srcClock_Hz)
 Configures the FlexIO I2S audio format in master mode. More...
 
void FLEXIO_I2S_SlaveSetFormat (FLEXIO_I2S_Type *base, flexio_i2s_format_t *format)
 Configures the FlexIO I2S audio format in slave mode. More...
 
status_t FLEXIO_I2S_WriteBlocking (FLEXIO_I2S_Type *base, uint8_t bitWidth, uint8_t *txData, size_t size)
 Sends data using a blocking method. More...
 
static void FLEXIO_I2S_WriteData (FLEXIO_I2S_Type *base, uint8_t bitWidth, uint32_t data)
 Writes data into a data register. More...
 
status_t FLEXIO_I2S_ReadBlocking (FLEXIO_I2S_Type *base, uint8_t bitWidth, uint8_t *rxData, size_t size)
 Receives a piece of data using a blocking method. More...
 
static uint32_t FLEXIO_I2S_ReadData (FLEXIO_I2S_Type *base)
 Reads a data from the data register. More...
 

Transactional

void FLEXIO_I2S_TransferTxCreateHandle (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, flexio_i2s_callback_t callback, void *userData)
 Initializes the FlexIO I2S handle. More...
 
void FLEXIO_I2S_TransferSetFormat (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, flexio_i2s_format_t *format, uint32_t srcClock_Hz)
 Configures the FlexIO I2S audio format. More...
 
void FLEXIO_I2S_TransferRxCreateHandle (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, flexio_i2s_callback_t callback, void *userData)
 Initializes the FlexIO I2S receive handle. More...
 
status_t FLEXIO_I2S_TransferSendNonBlocking (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, flexio_i2s_transfer_t *xfer)
 Performs an interrupt non-blocking send transfer on FlexIO I2S. More...
 
status_t FLEXIO_I2S_TransferReceiveNonBlocking (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, flexio_i2s_transfer_t *xfer)
 Performs an interrupt non-blocking receive transfer on FlexIO I2S. More...
 
void FLEXIO_I2S_TransferAbortSend (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle)
 Aborts the current send. More...
 
void FLEXIO_I2S_TransferAbortReceive (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle)
 Aborts the current receive. More...
 
status_t FLEXIO_I2S_TransferGetSendCount (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, size_t *count)
 Gets the remaining bytes to be sent. More...
 
status_t FLEXIO_I2S_TransferGetReceiveCount (FLEXIO_I2S_Type *base, flexio_i2s_handle_t *handle, size_t *count)
 Gets the remaining bytes to be received. More...
 
void FLEXIO_I2S_TransferTxHandleIRQ (void *i2sBase, void *i2sHandle)
 Tx interrupt handler. More...
 
void FLEXIO_I2S_TransferRxHandleIRQ (void *i2sBase, void *i2sHandle)
 Rx interrupt handler. More...
 

Detailed Description

The MCUXpresso SDK provides a peripheral driver for I2S function using Flexible I/O module of MCUXpresso SDK devices.

The FlexIO I2S driver includes functional APIs and transactional APIs.

Functional APIs are feature/property target low level APIs.

Functional APIs can be used for FlexIO I2S initialization/configuration/operation for optimization/customization purpose. Using the functional API requires the knowledge of the FlexIO I2S peripheral and how to organize functional APIs to meet the application requirements. All functional API use the peripheral base address as the first parameter. FlexIO I2S functional operation groups provide the functional APIs set.

Transactional APIs are transaction target high level APIs. The transactional APIs can be used to enable the peripheral and also in the application if the code size and performance of transactional APIs can satisfy requirements. If the code size and performance are critical requirements, see the transactional API implementation and write custom code. All transactional APIs use the sai_handle_t as the first parameter. Initialize the handle by calling the FlexIO_I2S_TransferTxCreateHandle() or FlexIO_I2S_TransferRxCreateHandle() API.

Transactional APIs support asynchronous transfer. This means that the functions FLEXIO_I2S_TransferSendNonBlocking() and FLEXIO_I2S_TransferReceiveNonBlocking() set up an interrupt for data transfer. When the transfer completes, the upper layer is notified through a callback function with the kStatus_FLEXIO_I2S_TxIdle and kStatus_FLEXIO_I2S_RxIdle status.

Typical use case

FlexIO I2S send/receive using an interrupt method

sai_handle_t g_saiTxHandle;
sai_config_t user_config;
sai_transfer_t sendXfer;
volatile bool txFinished;
volatile bool rxFinished;
const uint8_t sendData[] = [......];
void FLEXIO_I2S_UserCallback(sai_handle_t *handle, status_t status, void *userData)
{
userData = userData;
if (kStatus_FLEXIO_I2S_TxIdle == status)
{
txFinished = true;
}
}
void main(void)
{
//...
FLEXIO_I2S_TxGetDefaultConfig(&user_config);
FLEXIO_I2S_TxInit(FLEXIO I2S0, &user_config);
FLEXIO_I2S_TransferTxCreateHandle(FLEXIO I2S0, &g_saiHandle, FLEXIO_I2S_UserCallback, NULL);
//Configures the SAI format.
FLEXIO_I2S_TransferTxSetTransferFormat(FLEXIO I2S0, &g_saiHandle, mclkSource, mclk);
// Prepares to send.
sendXfer.data = sendData
sendXfer.dataSize = sizeof(sendData)/sizeof(sendData[0]);
txFinished = false;
// Sends out.
FLEXIO_I2S_TransferSendNonBlocking(FLEXIO I2S0, &g_saiHandle, &sendXfer);
// Waiting to send is finished.
while (!txFinished)
{
}
// ...
}

FLEXIO_I2S send/receive using a DMA method

sai_handle_t g_saiHandle;
dma_handle_t g_saiTxDmaHandle;
dma_handle_t g_saiRxDmaHandle;
sai_config_t user_config;
sai_transfer_t sendXfer;
volatile bool txFinished;
uint8_t sendData[] = ...;
void FLEXIO_I2S_UserCallback(sai_handle_t *handle, status_t status, void *userData)
{
userData = userData;
if (kStatus_FLEXIO_I2S_TxIdle == status)
{
txFinished = true;
}
}
void main(void)
{
//...
FLEXIO_I2S_TxGetDefaultConfig(&user_config);
FLEXIO_I2S_TxInit(FLEXIO I2S0, &user_config);
// Sets up the DMA.
DMAMUX_Init(DMAMUX0);
DMAMUX_SetSource(DMAMUX0, FLEXIO_I2S_TX_DMA_CHANNEL, FLEXIO_I2S_TX_DMA_REQUEST);
DMAMUX_EnableChannel(DMAMUX0, FLEXIO_I2S_TX_DMA_CHANNEL);
DMA_Init(DMA0);
/* Creates the DMA handle. */
DMA_TransferTxCreateHandle(&g_saiTxDmaHandle, DMA0, FLEXIO_I2S_TX_DMA_CHANNEL);
FLEXIO_I2S_TransferTxCreateHandleDMA(FLEXIO I2S0, &g_saiTxDmaHandle, FLEXIO_I2S_UserCallback, NULL);
// Prepares to send.
sendXfer.data = sendData
sendXfer.dataSize = sizeof(sendData)/sizeof(sendData[0]);
txFinished = false;
// Sends out.
FLEXIO_I2S_TransferSendDMA(&g_saiHandle, &sendXfer);
// Waiting to send is finished.
while (!txFinished)
{
}
// ...
}

Data Structure Documentation

struct FLEXIO_I2S_Type

Data Fields

FLEXIO_Type * flexioBase
 FlexIO base pointer.
 
uint8_t txPinIndex
 Tx data pin index in FlexIO pins.
 
uint8_t rxPinIndex
 Rx data pin index.
 
uint8_t bclkPinIndex
 Bit clock pin index.
 
uint8_t fsPinIndex
 Frame sync pin index.
 
uint8_t txShifterIndex
 Tx data shifter index.
 
uint8_t rxShifterIndex
 Rx data shifter index.
 
uint8_t bclkTimerIndex
 Bit clock timer index.
 
uint8_t fsTimerIndex
 Frame sync timer index.
 
struct flexio_i2s_config_t

Data Fields

bool enableI2S
 Enable FlexIO I2S.
 
flexio_i2s_master_slave_t masterSlave
 Master or slave.
 
flexio_pin_polarity_t txPinPolarity
 Tx data pin polarity, active high or low.
 
flexio_pin_polarity_t rxPinPolarity
 Rx data pin polarity.
 
flexio_pin_polarity_t bclkPinPolarity
 Bit clock pin polarity.
 
flexio_pin_polarity_t fsPinPolarity
 Frame sync pin polarity.
 
flexio_shifter_timer_polarity_t txTimerPolarity
 Tx data valid on bclk rising or falling edge.
 
flexio_shifter_timer_polarity_t rxTimerPolarity
 Rx data valid on bclk rising or falling edge.
 
struct flexio_i2s_format_t

Data Fields

uint8_t bitWidth
 Bit width of audio data, always 8/16/24/32 bits.
 
uint32_t sampleRate_Hz
 Sample rate of the audio data.
 
struct flexio_i2s_transfer_t

Data Fields

uint8_t * data
 Data buffer start pointer.
 
size_t dataSize
 Bytes to be transferred. More...
 

Field Documentation

size_t flexio_i2s_transfer_t::dataSize
struct _flexio_i2s_handle

Data Fields

uint32_t state
 Internal state.
 
flexio_i2s_callback_t callback
 Callback function called at transfer event.
 
void * userData
 Callback parameter passed to callback function.
 
uint8_t bitWidth
 Bit width for transfer, 8/16/24/32bits.
 
flexio_i2s_transfer_t queue [FLEXIO_I2S_XFER_QUEUE_SIZE]
 Transfer queue storing queued transfer.
 
size_t transferSize [FLEXIO_I2S_XFER_QUEUE_SIZE]
 Data bytes need to transfer.
 
volatile uint8_t queueUser
 Index for user to queue transfer.
 
volatile uint8_t queueDriver
 Index for driver to get the transfer data and size.
 

Macro Definition Documentation

#define FSL_FLEXIO_I2S_DRIVER_VERSION   (MAKE_VERSION(2, 2, 0))
#define I2S_RETRY_TIMES   0U /* Define to zero means keep waiting until the flag is assert/deassert. */
#define FLEXIO_I2S_XFER_QUEUE_SIZE   (4U)

Enumeration Type Documentation

anonymous enum
Enumerator
kStatus_FLEXIO_I2S_Idle 

FlexIO I2S is in idle state.

kStatus_FLEXIO_I2S_TxBusy 

FlexIO I2S Tx is busy.

kStatus_FLEXIO_I2S_RxBusy 

FlexIO I2S Tx is busy.

kStatus_FLEXIO_I2S_Error 

FlexIO I2S error occurred.

kStatus_FLEXIO_I2S_QueueFull 

FlexIO I2S transfer queue is full.

kStatus_FLEXIO_I2S_Timeout 

FlexIO I2S timeout polling status flags.

Enumerator
kFLEXIO_I2S_Master 

Master mode.

kFLEXIO_I2S_Slave 

Slave mode.

anonymous enum
Enumerator
kFLEXIO_I2S_TxDataRegEmptyInterruptEnable 

Transmit buffer empty interrupt enable.

kFLEXIO_I2S_RxDataRegFullInterruptEnable 

Receive buffer full interrupt enable.

anonymous enum
Enumerator
kFLEXIO_I2S_TxDataRegEmptyFlag 

Transmit buffer empty flag.

kFLEXIO_I2S_RxDataRegFullFlag 

Receive buffer full flag.

Enumerator
kFLEXIO_I2S_SampleRate8KHz 

Sample rate 8000Hz.

kFLEXIO_I2S_SampleRate11025Hz 

Sample rate 11025Hz.

kFLEXIO_I2S_SampleRate12KHz 

Sample rate 12000Hz.

kFLEXIO_I2S_SampleRate16KHz 

Sample rate 16000Hz.

kFLEXIO_I2S_SampleRate22050Hz 

Sample rate 22050Hz.

kFLEXIO_I2S_SampleRate24KHz 

Sample rate 24000Hz.

kFLEXIO_I2S_SampleRate32KHz 

Sample rate 32000Hz.

kFLEXIO_I2S_SampleRate44100Hz 

Sample rate 44100Hz.

kFLEXIO_I2S_SampleRate48KHz 

Sample rate 48000Hz.

kFLEXIO_I2S_SampleRate96KHz 

Sample rate 96000Hz.

Enumerator
kFLEXIO_I2S_WordWidth8bits 

Audio data width 8 bits.

kFLEXIO_I2S_WordWidth16bits 

Audio data width 16 bits.

kFLEXIO_I2S_WordWidth24bits 

Audio data width 24 bits.

kFLEXIO_I2S_WordWidth32bits 

Audio data width 32 bits.

Function Documentation

void FLEXIO_I2S_Init ( FLEXIO_I2S_Type *  base,
const flexio_i2s_config_t *  config 
)

This API configures FlexIO pins and shifter to I2S and configures the FlexIO I2S with a configuration structure. The configuration structure can be filled by the user, or be set with default values by FLEXIO_I2S_GetDefaultConfig().

Note
This API should be called at the beginning of the application to use the FlexIO I2S driver. Otherwise, any access to the FlexIO I2S module can cause hard fault because the clock is not enabled.
Parameters
baseFlexIO I2S base pointer
configFlexIO I2S configure structure.
void FLEXIO_I2S_GetDefaultConfig ( flexio_i2s_config_t *  config)

The purpose of this API is to get the configuration structure initialized for use in FLEXIO_I2S_Init(). Users may use the initialized structure unchanged in FLEXIO_I2S_Init() or modify some fields of the structure before calling FLEXIO_I2S_Init().

Parameters
configpointer to master configuration structure
void FLEXIO_I2S_Deinit ( FLEXIO_I2S_Type *  base)

Calling this API resets the FlexIO I2S shifter and timer config. After calling this API, call the FLEXO_I2S_Init to use the FlexIO I2S module.

Parameters
baseFlexIO I2S base pointer
static void FLEXIO_I2S_Enable ( FLEXIO_I2S_Type *  base,
bool  enable 
)
inlinestatic
Parameters
basePointer to FLEXIO_I2S_Type
enableTrue to enable, false dose not have any effect.
uint32_t FLEXIO_I2S_GetStatusFlags ( FLEXIO_I2S_Type *  base)
Parameters
basePointer to FLEXIO_I2S_Type structure
Returns
Status flag, which are ORed by the enumerators in the _flexio_i2s_status_flags.
void FLEXIO_I2S_EnableInterrupts ( FLEXIO_I2S_Type *  base,
uint32_t  mask 
)

This function enables the FlexIO UART interrupt.

Parameters
basePointer to FLEXIO_I2S_Type structure
maskinterrupt source
void FLEXIO_I2S_DisableInterrupts ( FLEXIO_I2S_Type *  base,
uint32_t  mask 
)

This function enables the FlexIO UART interrupt.

Parameters
basepointer to FLEXIO_I2S_Type structure
maskinterrupt source
static void FLEXIO_I2S_TxEnableDMA ( FLEXIO_I2S_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseFlexIO I2S base pointer
enableTrue means enable DMA, false means disable DMA.
static void FLEXIO_I2S_RxEnableDMA ( FLEXIO_I2S_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseFlexIO I2S base pointer
enableTrue means enable DMA, false means disable DMA.
static uint32_t FLEXIO_I2S_TxGetDataRegisterAddress ( FLEXIO_I2S_Type *  base)
inlinestatic

This function returns the I2S data register address, mainly used by DMA/eDMA.

Parameters
basePointer to FLEXIO_I2S_Type structure
Returns
FlexIO i2s send data register address.
static uint32_t FLEXIO_I2S_RxGetDataRegisterAddress ( FLEXIO_I2S_Type *  base)
inlinestatic

This function returns the I2S data register address, mainly used by DMA/eDMA.

Parameters
basePointer to FLEXIO_I2S_Type structure
Returns
FlexIO i2s receive data register address.
void FLEXIO_I2S_MasterSetFormat ( FLEXIO_I2S_Type *  base,
flexio_i2s_format_t *  format,
uint32_t  srcClock_Hz 
)

Audio format can be changed in run-time of FlexIO I2S. This function configures the sample rate and audio data format to be transferred.

Parameters
basePointer to FLEXIO_I2S_Type structure
formatPointer to FlexIO I2S audio data format structure.
srcClock_HzI2S master clock source frequency in Hz.
void FLEXIO_I2S_SlaveSetFormat ( FLEXIO_I2S_Type *  base,
flexio_i2s_format_t *  format 
)

Audio format can be changed in run-time of FlexIO I2S. This function configures the sample rate and audio data format to be transferred.

Parameters
basePointer to FLEXIO_I2S_Type structure
formatPointer to FlexIO I2S audio data format structure.
status_t FLEXIO_I2S_WriteBlocking ( FLEXIO_I2S_Type *  base,
uint8_t  bitWidth,
uint8_t *  txData,
size_t  size 
)
Note
This function blocks via polling until data is ready to be sent.
Parameters
baseFlexIO I2S base pointer.
bitWidthHow many bits in a audio word, usually 8/16/24/32 bits.
txDataPointer to the data to be written.
sizeBytes to be written.
Return values
kStatus_SuccessSuccessfully write data.
kStatus_FLEXIO_I2C_TimeoutTimeout polling status flags.
static void FLEXIO_I2S_WriteData ( FLEXIO_I2S_Type *  base,
uint8_t  bitWidth,
uint32_t  data 
)
inlinestatic
Parameters
baseFlexIO I2S base pointer.
bitWidthHow many bits in a audio word, usually 8/16/24/32 bits.
dataData to be written.
status_t FLEXIO_I2S_ReadBlocking ( FLEXIO_I2S_Type *  base,
uint8_t  bitWidth,
uint8_t *  rxData,
size_t  size 
)
Note
This function blocks via polling until data is ready to be sent.
Parameters
baseFlexIO I2S base pointer
bitWidthHow many bits in a audio word, usually 8/16/24/32 bits.
rxDataPointer to the data to be read.
sizeBytes to be read.
Return values
kStatus_SuccessSuccessfully read data.
kStatus_FLEXIO_I2C_TimeoutTimeout polling status flags.
static uint32_t FLEXIO_I2S_ReadData ( FLEXIO_I2S_Type *  base)
inlinestatic
Parameters
baseFlexIO I2S base pointer
Returns
Data read from data register.
void FLEXIO_I2S_TransferTxCreateHandle ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
flexio_i2s_callback_t  callback,
void *  userData 
)

This function initializes the FlexIO I2S handle which can be used for other FlexIO I2S transactional APIs. Call this API once to get the initialized handle.

Parameters
basePointer to FLEXIO_I2S_Type structure
handlePointer to flexio_i2s_handle_t structure to store the transfer state.
callbackFlexIO I2S callback function, which is called while finished a block.
userDataUser parameter for the FlexIO I2S callback.
void FLEXIO_I2S_TransferSetFormat ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
flexio_i2s_format_t *  format,
uint32_t  srcClock_Hz 
)

Audio format can be changed at run-time of FlexIO I2S. This function configures the sample rate and audio data format to be transferred.

Parameters
basePointer to FLEXIO_I2S_Type structure.
handleFlexIO I2S handle pointer.
formatPointer to audio data format structure.
srcClock_HzFlexIO I2S bit clock source frequency in Hz. This parameter should be 0 while in slave mode.
void FLEXIO_I2S_TransferRxCreateHandle ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
flexio_i2s_callback_t  callback,
void *  userData 
)

This function initializes the FlexIO I2S handle which can be used for other FlexIO I2S transactional APIs. Call this API once to get the initialized handle.

Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure to store the transfer state.
callbackFlexIO I2S callback function, which is called while finished a block.
userDataUser parameter for the FlexIO I2S callback.
status_t FLEXIO_I2S_TransferSendNonBlocking ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
flexio_i2s_transfer_t *  xfer 
)
Note
The API returns immediately after transfer initiates. Call FLEXIO_I2S_GetRemainingBytes to poll the transfer status and check whether the transfer is finished. If the return status is 0, the transfer is finished.
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
xferPointer to flexio_i2s_transfer_t structure
Return values
kStatus_SuccessSuccessfully start the data transmission.
kStatus_FLEXIO_I2S_TxBusyPrevious transmission still not finished, data not all written to TX register yet.
kStatus_InvalidArgumentThe input parameter is invalid.
status_t FLEXIO_I2S_TransferReceiveNonBlocking ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
flexio_i2s_transfer_t *  xfer 
)
Note
The API returns immediately after transfer initiates. Call FLEXIO_I2S_GetRemainingBytes to poll the transfer status to check whether the transfer is finished. If the return status is 0, the transfer is finished.
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
xferPointer to flexio_i2s_transfer_t structure
Return values
kStatus_SuccessSuccessfully start the data receive.
kStatus_FLEXIO_I2S_RxBusyPrevious receive still not finished.
kStatus_InvalidArgumentThe input parameter is invalid.
void FLEXIO_I2S_TransferAbortSend ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle 
)
Note
This API can be called at any time when interrupt non-blocking transfer initiates to abort the transfer in a early time.
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
void FLEXIO_I2S_TransferAbortReceive ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle 
)
Note
This API can be called at any time when interrupt non-blocking transfer initiates to abort the transfer in a early time.
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
status_t FLEXIO_I2S_TransferGetSendCount ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
size_t *  count 
)
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
countBytes sent.
Return values
kStatus_SuccessSucceed get the transfer count.
kStatus_NoTransferInProgressThere is not a non-blocking transaction currently in progress.
status_t FLEXIO_I2S_TransferGetReceiveCount ( FLEXIO_I2S_Type *  base,
flexio_i2s_handle_t *  handle,
size_t *  count 
)
Parameters
basePointer to FLEXIO_I2S_Type structure.
handlePointer to flexio_i2s_handle_t structure which stores the transfer state
Returns
count Bytes received.
Return values
kStatus_SuccessSucceed get the transfer count.
kStatus_NoTransferInProgressThere is not a non-blocking transaction currently in progress.
void FLEXIO_I2S_TransferTxHandleIRQ ( void *  i2sBase,
void *  i2sHandle 
)
Parameters
i2sBasePointer to FLEXIO_I2S_Type structure.
i2sHandlePointer to flexio_i2s_handle_t structure
void FLEXIO_I2S_TransferRxHandleIRQ ( void *  i2sBase,
void *  i2sHandle 
)
Parameters
i2sBasePointer to FLEXIO_I2S_Type structure.
i2sHandlePointer to flexio_i2s_handle_t structure.