![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Modules | |
LDB Driver | |
Files | |
file | fsl_ldb.h |
Data Structures | |
struct | ldb_channel_config_t |
LDB channel configuration. More... | |
Enumerations | |
enum | ldb_output_bus_t |
LDB output bus format. More... | |
enum | _ldb_input_flag { kLDB_InputVsyncActiveLow = 0U, kLDB_InputVsyncActiveHigh = 1U << 0U, kLDB_InputHsyncActiveLow = 0U, kLDB_InputHsyncActiveHigh = 1U << 1U, kLDB_InputDataLatchOnFallingEdge = 0U, kLDB_InputDataLatchOnRisingEdge = 1U << 2U } |
LDB input signal priority. More... | |
Functions | |
void | LDB_Init (LDB_Type *base) |
Initializes the LDB module. More... | |
void | LDB_Deinit (LDB_Type *base) |
De-initializes the LDB module. More... | |
status_t | LDB_InitChannel (LDB_Type *base, uint8_t channel, const ldb_channel_config_t *config) |
Initializes the LDB channel. More... | |
void | LDB_DeinitChannel (LDB_Type *base, uint8_t channel) |
De-initializes the LDB channel. More... | |
Driver version | |
#define | FSL_LDB_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
LDB driver version. More... | |
struct ldb_channel_config_t |
Data Fields | |
ldb_output_bus_t | outputBus |
Output bus format. More... | |
uint32_t | inputFlag |
Input flag, OR'ed value of _ldb_input_flag. More... | |
uint32_t | pixelClock_Hz |
Pixel clock in HZ. More... | |
ldb_output_bus_t ldb_channel_config_t::outputBus |
uint32_t ldb_channel_config_t::inputFlag |
uint32_t ldb_channel_config_t::pixelClock_Hz |
#define FSL_LDB_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
enum ldb_output_bus_t |
enum _ldb_input_flag |
void LDB_Init | ( | LDB_Type * | base | ) |
base | LDB peripheral base address. |
void LDB_Deinit | ( | LDB_Type * | base | ) |
base | LDB peripheral base address. |
status_t LDB_InitChannel | ( | LDB_Type * | base, |
uint8_t | channel, | ||
const ldb_channel_config_t * | config | ||
) |
base | LDB peripheral base address. |
channel | Channel index. |
config | Pointer to the configuration. |
void LDB_DeinitChannel | ( | LDB_Type * | base, |
uint8_t | channel | ||
) |
base | LDB peripheral base address. |
channel | Channel index. |