MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oCACHE: CACHE Memory Controller
oClock Driver
oDPU IRQSTEER: Interrupt Request Steering Driver
oDebug Console
|oSWO
|\Semihosting
oDisplay Processing Unit (DPU)
oEDMA: Enhanced Direct Memory Access (eDMA) Controller Driver
oENET: Ethernet MAC Driver
oESAI: Enhanced Serial Audio Interface
|\ESAI eDMA Driver
oFLEXSPI: Flexible Serial Peripheral Interface Driver
|oFLEXSPI DMA Driver
|\FLEXSPI eDMA Driver
oFTM: FlexTimer Driver
oFlexCAN: Flex Controller Area Network Driver
|oFlexCAN Driver
|\FlexCAN eDMA Driver
oGPIO: General-Purpose Input/Output Driver
|\GPIO Driver
oGPT: General Purpose Timer
oGenericList
oINTMUX: Interrupt Multiplexer Driver
oIRQSTEER: Interrupt Request Steering Driver
oISI: Image Sensing Interface
oLDB: LVDS Display Bridge
|\LDB Driver
oLPADC: 12-bit SAR Analog-to-Digital Converter Driver
oLPI2C: Low Power I2C Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPUART: Low Power UART Driver
|oLPUART DMA Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oMIPI CSI2 RX: MIPI CSI2 RX Driver
oMIPI DSI Driver
|\MIPI DSI SMARTDMA driver
oMU: Messaging Unit
oMemory-Mapped Cryptographic Acceleration Unit (mmCAU)
oRGPIO: Rapid General-Purpose Input/Output Driver
|oFGPIO Driver
|\RGPIO Driver
oSAI: Serial Audio Interface
|oSAI DMA Driver
|oSAI Driver
|oSAI EDMA Driver
|\SAI SDMA Driver
oSEMA42: Hardware Semaphores Driver
oSerial Manager
|oSerial Port SWO
|oSerial Port USB
||\USB Device Configuration
|oSerial Port Uart
|\Serial Port Virtual USB
oTPM: Timer PWM Module
oTSTMR: Timestamp Timer Driver
oUART_Adapter
\WDOG32: 32-bit Watchdog Timer