![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Data Structures | |
| struct | sdmmchost_pwr_card_t |
| card power control More... | |
| struct | sdmmchost_t |
| sdmmc host handler More... | |
Macros | |
| #define | FSL_SDMMC_HOST_ADAPTER_VERSION (MAKE_VERSION(2U, 3U, 0U)) /*2.3.0*/ |
| Middleware adapter version. More... | |
| #define | SDMMCHOST_SUPPORT_HIGH_SPEED (1U) |
| host capability | |
| #define | SDMMCHOST_INSTANCE_SUPPORT_8_BIT_WIDTH(host) 1U |
| sdmmc host instance capability | |
| #define | SDMMCHOST_DMA_DESCRIPTOR_BUFFER_ALIGN_SIZE (4U) |
| SDMMC host dma descriptor buffer address align size. | |
Typedefs | |
| typedef sdhc_transfer_t | sdmmchost_transfer_t |
| sdmmc host transfer function | |
| typedef void(* | sdmmchost_pwr_t )(void) |
| card power control function pointer | |
Enumerations | |
| enum | _sdmmchost_endian_mode { kSDMMCHOST_EndianModeBig = 0U, kSDMMCHOST_EndianModeHalfWordBig = 1U, kSDMMCHOST_EndianModeLittle = 2U } |
| host Endian mode corresponding to driver define More... | |
SDHC host controller function | |
| void | SDMMCHOST_SetCardBusWidth (sdmmchost_t *host, uint32_t dataBusWidth) |
| set data bus width. More... | |
| static void | SDMMCHOST_SendCardActive (sdmmchost_t *host) |
| Send initilization active 80 clocks to card. More... | |
| static uint32_t | SDMMCHOST_SetCardClock (sdmmchost_t *host, uint32_t targetClock) |
| Set card bus clock. More... | |
| static bool | SDMMCHOST_IsCardBusy (sdmmchost_t *host) |
| check card status by DATA0. More... | |
| status_t | SDMMCHOST_StartBoot (sdmmchost_t *host, sdmmchost_boot_config_t *hostConfig, sdmmchost_cmd_t *cmd, uint8_t *buffer) |
| start read boot data. More... | |
| status_t | SDMMCHOST_ReadBootData (sdmmchost_t *host, sdmmchost_boot_config_t *hostConfig, uint8_t *buffer) |
| read boot data. More... | |
| static void | SDMMCHOST_EnableBoot (sdmmchost_t *host, bool enable) |
| enable boot mode. More... | |
| static void | SDMMCHOST_EnableCardInt (sdmmchost_t *host, bool enable) |
| enable card interrupt. More... | |
| status_t | SDMMCHOST_CardIntInit (sdmmchost_t *host, void *sdioInt) |
| card interrupt function. More... | |
| status_t | SDMMCHOST_CardDetectInit (sdmmchost_t *host, void *cd) |
| card detect init function. More... | |
| status_t | SDMMCHOST_PollingCardDetectStatus (sdmmchost_t *host, uint32_t waitCardStatus, uint32_t timeout) |
| Detect card insert, only need for SD cases. More... | |
| uint32_t | SDMMCHOST_CardDetectStatus (sdmmchost_t *host) |
| card detect status. More... | |
| status_t | SDMMCHOST_Init (sdmmchost_t *host) |
| Init host controller. More... | |
| void | SDMMCHOST_Deinit (sdmmchost_t *host) |
| Deinit host controller. More... | |
| void | SDMMCHOST_SetCardPower (sdmmchost_t *host, bool enable) |
| host power off card function. More... | |
| status_t | SDMMCHOST_TransferFunction (sdmmchost_t *host, sdmmchost_transfer_t *content) |
| host transfer function. More... | |
| void | SDMMCHOST_Reset (sdmmchost_t *host) |
| host reset function. More... | |
| status_t | SDMMCHOST_WaitCardDetectStatus (SDMMCHOST_TYPE *hostBase, const sdmmchost_detect_card_t *cd, bool waitCardStatus) |
| wait card detect status More... | |
| void | SDMMCHOST_PowerOffCard (SDMMCHOST_TYPE *base, const sdmmchost_pwr_card_t *pwr) |
| host power off card function. More... | |
| void | SDMMCHOST_PowerOnCard (SDMMCHOST_TYPE *base, const sdmmchost_pwr_card_t *pwr) |
| host power on card function. More... | |
| struct sdmmchost_pwr_card_t |
Data Fields | |
| sdmmchost_pwr_t | powerOn |
| power on function pointer | |
| uint32_t | powerOnDelay_ms |
| power on delay | |
| sdmmchost_pwr_t | powerOff |
| power off function pointer | |
| uint32_t | powerOffDelay_ms |
| power off delay | |
| struct sdmmchost_t |
Data Fields | |
| sdhc_host_t | hostController |
| host configuration | |
| void * | dmaDesBuffer |
| DMA descriptor buffer address. | |
| uint32_t | dmaDesBufferWordsNum |
| DMA descriptor buffer size in byte. | |
| sdhc_handle_t | handle |
| host controller handler | |
| sdmmc_osa_event_t | hostEvent |
| host event handler | |
| void * | cd |
| card detect | |
| void * | cardInt |
| call back function for card interrupt | |
| #define FSL_SDMMC_HOST_ADAPTER_VERSION (MAKE_VERSION(2U, 3U, 0U)) /*2.3.0*/ |
| void SDMMCHOST_SetCardBusWidth | ( | sdmmchost_t * | host, |
| uint32_t | dataBusWidth | ||
| ) |
| host | host handler |
| dataBusWidth | data bus width |
|
inlinestatic |
| host | host handler |
|
inlinestatic |
| host | host handler |
| targetClock | target clock frequency |
| actual | clock frequency can be reach. |
|
inlinestatic |
| host | host handler |
| true | is busy, false is idle. |
| status_t SDMMCHOST_StartBoot | ( | sdmmchost_t * | host, |
| sdmmchost_boot_config_t * | hostConfig, | ||
| sdmmchost_cmd_t * | cmd, | ||
| uint8_t * | buffer | ||
| ) |
| host | host handler |
| hostConfig | boot configuration |
| cmd | boot command |
| buffer | buffer address |
| status_t SDMMCHOST_ReadBootData | ( | sdmmchost_t * | host, |
| sdmmchost_boot_config_t * | hostConfig, | ||
| uint8_t * | buffer | ||
| ) |
| host | host handler |
| hostConfig | boot configuration |
| buffer | buffer address |
|
inlinestatic |
| host | host handler |
| enable | true is enable, false is disable |
|
inlinestatic |
| host | host handler |
| enable | true is enable, false is disable. |
| status_t SDMMCHOST_CardIntInit | ( | sdmmchost_t * | host, |
| void * | sdioInt | ||
| ) |
| host | host handler |
| sdioInt | card interrupt configuration |
| status_t SDMMCHOST_CardDetectInit | ( | sdmmchost_t * | host, |
| void * | cd | ||
| ) |
| host | host handler |
| cd | card detect configuration |
| status_t SDMMCHOST_PollingCardDetectStatus | ( | sdmmchost_t * | host, |
| uint32_t | waitCardStatus, | ||
| uint32_t | timeout | ||
| ) |
| host | host handler |
| waitCardStatus | status which user want to wait |
| timeout | wait time out. |
| kStatus_Success | detect card insert |
| kStatus_Fail | card insert event fail |
| uint32_t SDMMCHOST_CardDetectStatus | ( | sdmmchost_t * | host | ) |
| host | host handler |
| kSD_Inserted,kSD_Removed |
| status_t SDMMCHOST_Init | ( | sdmmchost_t * | host | ) |
| host | host handler |
| kStatus_Success | host init success |
| kStatus_Fail | event fail |
| void SDMMCHOST_Deinit | ( | sdmmchost_t * | host | ) |
| host | host handler |
| void SDMMCHOST_SetCardPower | ( | sdmmchost_t * | host, |
| bool | enable | ||
| ) |
| host | host handler |
| enable | true is power on, false is power down. |
| status_t SDMMCHOST_TransferFunction | ( | sdmmchost_t * | host, |
| sdmmchost_transfer_t * | content | ||
| ) |
| host | host handler |
| content | transfer content. |
| void SDMMCHOST_Reset | ( | sdmmchost_t * | host | ) |
| host | host handler |
| status_t SDMMCHOST_WaitCardDetectStatus | ( | SDMMCHOST_TYPE * | hostBase, |
| const sdmmchost_detect_card_t * | cd, | ||
| bool | waitCardStatus | ||
| ) |
| hostBase | host handler |
| cd | card detect configuration. |
| waitCardStatus | status to wait. |
| void SDMMCHOST_PowerOffCard | ( | SDMMCHOST_TYPE * | base, |
| const sdmmchost_pwr_card_t * | pwr | ||
| ) |
| base | host base address. |
| pwr | depend on user define power configuration. |
| void SDMMCHOST_PowerOnCard | ( | SDMMCHOST_TYPE * | base, |
| const sdmmchost_pwr_card_t * | pwr | ||
| ) |
| base | host base address. |
| pwr | depend on user define power configuration. |