![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Modules | |
LPI2C CMSIS Driver | |
LPI2C FreeRTOS Driver | |
LPI2C Master DMA Driver | |
LPI2C Master Driver | |
LPI2C Slave Driver | |
Macros | |
#define | I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
Retry times for waiting flag. More... | |
Enumerations | |
enum | { kStatus_LPI2C_Busy = MAKE_STATUS(kStatusGroup_LPI2C, 0), kStatus_LPI2C_Idle = MAKE_STATUS(kStatusGroup_LPI2C, 1), kStatus_LPI2C_Nak = MAKE_STATUS(kStatusGroup_LPI2C, 2), kStatus_LPI2C_FifoError = MAKE_STATUS(kStatusGroup_LPI2C, 3), kStatus_LPI2C_BitError = MAKE_STATUS(kStatusGroup_LPI2C, 4), kStatus_LPI2C_ArbitrationLost = MAKE_STATUS(kStatusGroup_LPI2C, 5), kStatus_LPI2C_PinLowTimeout, kStatus_LPI2C_NoTransferInProgress, kStatus_LPI2C_DmaRequestFail = MAKE_STATUS(kStatusGroup_LPI2C, 8), kStatus_LPI2C_Timeout = MAKE_STATUS(kStatusGroup_LPI2C, 9) } |
LPI2C status return codes. More... | |
Driver version | |
#define | FSL_LPI2C_DRIVER_VERSION (MAKE_VERSION(2, 2, 0)) |
LPI2C driver version. More... | |
#define FSL_LPI2C_DRIVER_VERSION (MAKE_VERSION(2, 2, 0)) |
#define I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
anonymous enum |