![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Driver version | |
#define | FSL_LPI2C_FREERTOS_DRIVER_VERSION (MAKE_VERSION(2, 2, 0)) |
LPI2C FreeRTOS driver version. More... | |
LPI2C RTOS Operation | |
status_t | LPI2C_RTOS_Init (lpi2c_rtos_handle_t *handle, LPI2C_Type *base, const lpi2c_master_config_t *masterConfig, uint32_t srcClock_Hz) |
Initializes LPI2C. More... | |
status_t | LPI2C_RTOS_Deinit (lpi2c_rtos_handle_t *handle) |
Deinitializes the LPI2C. More... | |
status_t | LPI2C_RTOS_Transfer (lpi2c_rtos_handle_t *handle, lpi2c_master_transfer_t *transfer) |
Performs I2C transfer. More... | |
#define FSL_LPI2C_FREERTOS_DRIVER_VERSION (MAKE_VERSION(2, 2, 0)) |
status_t LPI2C_RTOS_Init | ( | lpi2c_rtos_handle_t * | handle, |
LPI2C_Type * | base, | ||
const lpi2c_master_config_t * | masterConfig, | ||
uint32_t | srcClock_Hz | ||
) |
This function initializes the LPI2C module and related RTOS context.
handle | The RTOS LPI2C handle, the pointer to an allocated space for RTOS context. |
base | The pointer base address of the LPI2C instance to initialize. |
masterConfig | Configuration structure to set-up LPI2C in master mode. |
srcClock_Hz | Frequency of input clock of the LPI2C module. |
status_t LPI2C_RTOS_Deinit | ( | lpi2c_rtos_handle_t * | handle | ) |
This function deinitializes the LPI2C module and related RTOS context.
handle | The RTOS LPI2C handle. |
status_t LPI2C_RTOS_Transfer | ( | lpi2c_rtos_handle_t * | handle, |
lpi2c_master_transfer_t * | transfer | ||
) |
This function performs an I2C transfer using LPI2C module according to data given in the transfer structure.
handle | The RTOS LPI2C handle. |
transfer | Structure specifying the transfer parameters. |