MIMXRT1060-EVKC
Overview
The i.MX RT1060 EVKC is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm:sup:Cortex\ :sup:
-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.
Support for FreeRTOS:sup:``available within the MCUXpresso SDK.
The i.MX RT1060 Evaluation Kit is supported by Zephyr:sup:``OS for developing the Internet of Things with a free, open-source embedded operating system. Click`here <https://docs.zephyrproject.org/latest/boards/arm/mimxrt1060_evk/doc/index.html?highlight=mimxrt1060_evk>`__to learn more.
Rev B includes M.2 and audio interfaces.

MCU device and part on board is shown below:
Device: MIMXRT1062
PartNumber: MIMXRT1062DVL6B
Getting Started
Getting Started with MCUXpresso SDK for MIMXRT1060-EVKC