Hardware Rework Guide for MCXN947-EVK and Murata M.2 Module
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP MCXN947-EVK board and the Murata 1XK or 1ZM solution - direct M.2 connection to Embedded Artists’ EAR00385 (1XK) or EAR00364 (1ZM) M.2 modules. The hardware rework consists of two parts:
M.2 UART interface
M.2 SDIO interface
Hardware rework
M.2 UART interface rework
Mount R835
Connect JP45 2-3 to supply 1.8V for GPIO4
M.2 SDIO interface rework
Remove R818, connect R823
Remove R819, connect R824
Remove R817, connect R822
Remove R815, connect R816
Remove R820, connect R825
Remove R821, connect R826