Overview

This document is a CMWC1ZZABR-based Wi-Fi Adapter Integration Guide and describes the following:

  • Steps to set up a Wi-Fi solution using the NXP evaluation boards along with the CMWC1ZZABR-107-EVB adapter.

  • Hardware and software requirements

  • Steps to connect the hardware

  • Steps to program and run a Wi-Fi demo application