pit_basic

Overview

The PIT project is a simple demonstration program of the SDK PIT driver. It sets up the PIT hardware block to trigger a periodic interrupt after every 1 second. When the PIT interrupt is triggered a message a printed on the UART terminal and an LED is toggled on the board.

Supported Boards