gpt_timer
Overview
The gpt_timer project is a simple demonstration program of the SDK GPT driver. It sets up the GPT hardware block to trigger a periodic interrupt after every 1 second. When the GPT interrupt is triggered a message a printed on the UART terminal.