iuart_hardware_flow_control
Overview
The uart_hardware_flow_control example project demonstrates usage of the hardware flow control function. This example sends data to itself(loopback), and hardware flow control is enabled. The CTS(clear-to-send) pin is for transmiter to check if receiver is ready, if the CTS pin asserts, transmiter start to send data. The RTS(request-to-send) is a pin for receiver to inform the transmiter if receiver is ready to receive data. So, please connect RTS to CTS pin directly.