plu_combination

Overview

The PLU combination project is a simple demonstration program of the SDK PLU driver. In this example, a number of GPIO pins are connected to PLU inputs and the LED is used to monitor the PLU outputs to demonstrate the configuration and use of the Programmable Logic Unit (PLU) to construct a combinational logic network.

Supported Boards